Packaging information
Package | Pins LQFP (PT) | 48 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 250 | JEDEC TRAY (10+1) |
Features for the MSP430FR2476
- Embedded microcontroller
- 16-bit RISC architecture
- Clock supports frequencies up to 16 MHz
- Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS specifications)
- Optimized ultra-low-power modes
- Active mode: 135 µA/MHz (typical)
- Standby: LPM3.5, real-time clock (RTC) counter with 32768-Hz crystal: 660 nA (typical)
- Shutdown (LPM4.5): 37 nA without SVS
- Low-power ferroelectric RAM (FRAM)
- Up to 64KB of nonvolatile memory
- Built-in error correction code (ECC)
- Configurable write protection
- Unified memory of program, constants, and storage
- 1015 write cycle endurance
- Radiation resistant and nonmagnetic
- Intelligent digital peripherals
- Four 16-bit timers with three capture/compare registers each (Timer_A3)
- One 16-bit timer with seven capture/compare registers (Timer_B7)
- One 16-bit counter-only RTC
- 16-bit cyclic redundancy check (CRC)
- Enhanced serial communications with support for pin remap feature
- Two eUSCI_A supports UART, IrDA, and SPI
- Two eUSCI_B supports SPI and I2C
- High-performance analog
- One 12-bit analog-to-digital converter (ADC) with up to 12 channels
- Internal shared reference (1.5, 2.0, or 2.5 V)
- Sample-and-hold 200 ksps
- One enhanced comparator (eCOMP)
- Integrated 6-bit DAC as reference voltage
- Programmable hysteresis
- Configurable high-power and low-power modes
- One 12-bit analog-to-digital converter (ADC) with up to 12 channels
- Clock system (CS)
- On-chip 32-kHz RC oscillator (REFO) with 1 µA support
- On-chip 16-MHz digitally controlled oscillator (DCO) with frequency-locked loop (FLL)
- ±1% accuracy with on-chip reference at room temperature
- On-chip very low-frequency 10-kHz oscillator (VLO)
- On-chip high-frequency modulation oscillator (MODOSC)
- External 32-kHz crystal oscillator (LFXT)
- Programmable MCLK prescalar of 1 to 128
- SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
- General input/output and pin functionality
- 43 I/Os on LQFP-48 package
- 43 interrupt pins on all GPIOs can wake MCU from low-power modes
- Development tools and software
- Development tools
- Target development board MSP‑TS430PT48A
- LaunchPad™ development kit LP‑MSP430FR2476
- Development tools
- Family members (also see Device Comparison)
- MSP430FR2476: 64KB of program FRAM, 512B of information FRAM, 8KB of RAM
- MSP430FR2475: 32KB of program FRAM, 512B of information FRAM, 6KB of RAM
- Package options
- 48-pin: LQFP (PT)
- 40-pin: VQFN (RHA)
- 32-pin: VQFN (RHB)
Description for the MSP430FR2476
MSP430FR247x microcontrollers (MCUs) are part of the MSP430™ MCU value line portfolio of ultra-low-power low-cost devices for sensing and measurement applications. MSP430FR247x MCUs integrate a 12-bit SAR ADC and one comparator. The MSP430FR247x MCUs support an extended temperature range from –40°C up to 105°C, so higher temperature industrial applications can benefit from the devices FRAM data-logging capabilities.
MSP430FR247x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-TS430PT48 48-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions withinTI Resource Explorer. MSP430 MCUs are also supported by extensive online collateral, such as our housekeeping example series, MSP Academy training, and online support through the TI E2E™ support forums.
The MSP430 ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatile behavior of flash.
The TI MSP430 family of low-power microcontrollers consists of devices with different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The MCU features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the MCU to wake up from low-power modes to active mode in less than 10 µs (typical).
For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family Users Guide.