Packaging information
Package | Pins VQFN (RHA) | 40 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the NN325-Q1
- Qualified for Automotive Applications
- Low Supply Voltage Range: 1.8 V to 3.6 V
- Ultra-Low-Power Consumption
- Active Mode: 270 µA at 1 MHz, 2.2 V
- Standby Mode: 0.7 µA
- Off Mode (RAM Retention): 0.1 µA
- Ultra-Fast Wakeup From Standby Mode in Less Than 1 µs
- 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
- Basic Clock Module Configurations
- Internal Frequencies up to 16 MHz With Four Calibrated Frequencies to ±1%
- Internal Very-Low-Power Low-Frequency Oscillator
- 32-kHz Crystal
- High-Frequency (HF) Crystal up to 16 MHz
- Resonator
- External Digital Clock Source
- External Resistor
- 16-Bit Timer_A With Three Capture/Compare Registers
- 16-Bit Timer_B With Three Capture/Compare Registers
- Universal Serial Communication Interface (USCI)
- Enhanced UART With Auto-Baudrate Detection (LIN)
- IrDA Encoder and Decoder
- Synchronous SPI
- I2C
- 10-Bit 200-ksps Analog-to-Digital Converter (ADC) With Internal Reference, Sample-and-Hold, Autoscan, and Data Transfer Controller
- Brownout Detector
- Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
- Bootstrap Loader (BSL)
- On-Chip Emulation Module
- Family Members Include:
- NN325
- 32KB + 256B Flash Memory
- 1KB RAM
- NN325
- Available in a 40-Pin QFN Package (RHA)
Description for the NN325-Q1
The NN325 device is an ultra-low-power multisensing touch manager that includes optimized peripherals dedicated for high-performance touch-sensing applications. The device is optimized for ultra-low power operation using five low-power modes. The embedded powerful 16-bit RISC core based on a MSP430 architecture offers 16-bit registers and constant generators to achieve maximum code efficiency. The digitally controlled oscillator (DCO) allows wakeup from low-power modes to active mode in less than 1 µs. The ultra-low-power core comes together with two built-in 16-bit timers, a universal serial communication interface (USCI), a 10-bit ADC with integrated reference and data transfer controller (DTC), and 32 I/O pins.