132-pin (HFG) package image

SMJ320C31HFGM50 NOT RECOMMENDED FOR NEW DESIGNS

Digital Signal Processor

NOT RECOMMENDED FOR NEW DESIGNS barcode LOT/DATE Lot and date code selection may be available
Same as: 5962-9205804MYA This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9205804MYA NOT RECOMMENDED FOR NEW DESIGNS barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 10 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1u | +

Quality information

Rating Military
RoHS No
REACH Affected
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins CFP (HFG) | 132
Operating temperature range (°C) -55 to 125
Package qty | Carrier 10 | JEDEC TRAY (5+1)

Features for the SMJ320C31

  • Processed to MIL-PRF-38535 (QML)
  • Operating Temperature Ranges:
    • Military (M) -55°C to 125°C
    • Special (S) -55°C to 105°C
  • SMD Approval
  • High-Performance Floating-Point Digital Signal Processor (DSP):
    • SMJ320C31-60 (5 V)
      33-ns Instruction Cycle Time 330 Million Operations Per Second (MOPS), 60 Million Floating-Point Operations Per Second (MFLOPS), 30 Million Instructions Per Second (MIPS)
    • SMJ320C31-50 (5 V)
      40-ns Instruction Cycle Time 275 MOPS, 50 MFLOPS, 25 MIPS
    • SMJ320C31-40 (5 V)
      50-ns Instruction Cycle Time 220 MOPS, 40 MFLOPS, 20 MIPS
    • SMJ320LC31-40 (3.3 V)
      50-ns Instruction Cycle Time 220 MOPS, 40 MFLOPS, 20 MIPS
    • SMQ320LC31-40 (3.3 V)
      50-ns Instruction Cycle Time 220 MOPS, 40 MFLOPS, 20 MIPS
  • 32-Bit High-Performance CPU
  • 16-/ 32-Bit Integer and 32-/ 40-Bit Floating-Point Operations
  • 32-Bit Instruction and Data Words, 24-Bit Addresses
  • Two 1K Word × 32-Bit Single-Cycle Dual-Access On-Chip RAM Blocks
  • Boot-Program Loader
  • 64-Word × 32-Bit Instruction Cache
  • Eight Extended-Precision Registers
  • Two Address Generators With Eight Auxiliary Registers and Two Auxiliary Register Arithmetic Units (ARAUs)
  • Two Low-Power Modes
  • On-Chip Memory-Mapped Peripherals:
    • One Serial Port Supporting 8-/ 16-/ 24-/ 32-Bit Transfers
    • Two 32-Bit Timers
    • One-Channel Direct Memory Access (DMA) Coprocessor for Concurrent I/O and CPU Operation
  • Fabricated Using Enhanced PerformanceImplanted CMOS (EPIC™) Technology by Texas Instruments (TI)
  • Two- and Three-Operand Instructions
  • 40 / 32-Bit Floating-Point / Integer Multiplier and Arithmetic Logic Unit (ALU)
  • Parallel ALU and Multiplier Execution in a Single Cycle
  • Block-Repeat Capability
  • Zero-Overhead Loops With Single-Cycle Branches
  • Conditional Calls and Returns
  • Interlocked Instructions for Multiprocessing Support
  • Bus-Control Registers Configure Strobe-Control Wait-State Generation
  • Validated Ada Compiler
  • Integer, Floating-Point, and Logical Operations
  • 32-Bit Barrel Shifter
  • One 32-Bit Data Bus (24-Bit Address)
  • Packaging
    • 132-Lead Ceramic Quad Flatpack With Nonconductive Tie-Bar (HFG Suffix)
    • 141-Pin Ceramic Staggered Pin Grid- Array Package (GFA Suffix)
    • 132-Lead TAB Frame
    • 132-Lead Plastic Quad Flatpack (PQ Suffix)

EPIC is a trademark of Texas Instruments Incorporated.

Description for the SMJ320C31

The SMJ320C31, SMJ320LC31, and SMQ320LC31 digital signal processors (DSPs) are 32-bit, floating-point processors manufactured in 0.6-µm triple-level-metal CMOS technology. The devices are part of the SMJ320C3x generation of DSPs from Texas Instruments.

The SMJ320C3x internal busing and special digital-signal-processing instruction set have the speed and flexibility to execute up to 60 MFLOPS. The SMJ320C3x optimizes speed by implementing functions in hardware that other processors implement through software or microcode. This hardware-intensive approach provides performance previously unavailable on a single chip.

The SMJ320C3x can perform parallel multiply and ALU operations on integer or floating-point data in a single cycle. Each processor also possesses a general-purpose register file, a program cache, dedicated ARAUs, internal dual-access memories, one DMA channel supporting concurrent I/O, and a short machine-cycle time. High performance and ease of use are results of these features.

General-purpose applications are greatly enhanced by the large address space, multiprocessor interface, internally and externally generated wait states, one external interface port, two timers, one serial port, and multiple-interrupt structure. The SMJ320C3x supports a wide variety of system applications from host processor to dedicated coprocessor.

High-level-language support is easily implemented through a register-based architecture, large address space, powerful addressing modes, flexible instruction set, and well-supported floating-point arithmetic.

For additional information when designing for cold temperature operation, please see Texas Instruments application report 320C3x, 320C4x and 320MCM42x Power-up Sensitivity at Cold Temperature, literature number SGUA001.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9205804MYA NOT RECOMMENDED FOR NEW DESIGNS barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 10 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more