325-pin (GF) package image

SMJ320C40GFM40 ACTIVE

Military grade C40 floating-point DSP - ceramic package

ACTIVE barcode LOT/DATE Lot and date code selection may be available
Same as: 5962-9466902QXA This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9466902QXA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 10 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +

Quality information

Rating Military
RoHS No
REACH Affected
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins CPGA (GF) | 325
Operating temperature range (°C) -55 to 125
Package qty | Carrier 10 | JEDEC TRAY (5+1)

Features for the SMJ320C40

  • SMJ: QML Processing to MIL-PRF-38535
  • SM: Standard Processing
  • TMP: Commercial Level Processing TAB
  • Operating Temperature Ranges:
    • Military (M) -55°C to 125°C
    • Special (S) -55°C to 100°C
    • Commercial (C) -25°C to 85°C
    • Commercial (L) 0°C to 70°C
  • Highest Performance Floating-Point Digital Signal Processor (DSP)
    • C40-60:
      • 33-ns Instruction Cycle Time:
        60 MFLOPS, 30 MIPS, 330 MOPS, 384 MBps
    • C40-50:
      • 40-ns Instruction Cycle Time:
        50 MFLOPS, 25 MIPS, 275 MOPS, 320 MBps
    • C40-40:
      • 50-ns Instruction Cycle Time:
        40 MFLOPS, 20 MIPS, 220 MOPS, 256 MBps
  • Six Communications Ports
  • 6-Channel Direct Memory Access (DMA) Coprocessor
  • Single-Cycle Conversion to and From IEEE-745 Floating-Point Format
  • Single Cycle 1/x, 1/x
  • Source-Code Compatible With SMJ320C30
  • Validated Ada Compiler
  • Single-Cycle 40-Bit Floating-Point, 32-Bit Integer Multipliers
  • 12 40-Bit Registers, 8 Auxiliary Registers, 14 Control Registers, and 2 Timers
  • IEEE Standard 1149.1 Test-Access Port (JTAG)
  • Two Identical External Data and Address Buses Supporting Shared Memory Systems and High Data-Rate, Single-Cycle Transfers:
    • High Port-Data Rate of 100 MBytes/s (Each Bus)
    • 16G-Byte Continuous Program/Data/Peripheral Address Space
    • Memory-Access Request for Fast, Intelligent Bus Arbitration
    • Separate Address-, Data-, and Control-Enable Pins
    • Four Sets of Memory-Control Signals Support Different Speed Memories in Hardware
  • Packaging:
    • 325-Pin Ceramic Grid Array (GF Suffix)
    • 352-Lead Ceramic Quad Flatpack (HFH Suffix)
    • 324-Pad JEDEC-Standard TAB Frame
  • Fabricated Using Enhanced Performance Implanted CMOS (EPIC™) Technology by Texas Instruments (TI™)
  • Separate Internal Program, Data, and DMA Coprocessor Buses for Support of Massive Concurrent Input/Output (I/O) of Program and Data Throughput, Maximizing Sustained Central Processing Unit (CPU) Performance
  • On-Chip Program Cache and Dual-Access/Single-Cycle RAM for Increased Memory-Access Performance
    • 512-Byte Instruction Cache
    • 8K Bytes of Single-Cycle Dual-Access Program or Data RAM
    • ROM-Based Bootloader Supports Program Bootup Using 8-, 16-, or 32-Bit Memories Over Any One of the Communications Ports

IEEE Standard 1149.1- 1990, IEEE Standard Test-Access Port and Boundary-Scan Architecture.
EPIC and TI are trademarks of Texas Instruments Incorporated.

Description for the SMJ320C40

The C40 digital signal processors (DSPs) are 32-bit, floating-point processors manufactured in 0.72-um, double-level metal CMOS technology. The 320C40 is a part of the fourth-generation DSPs from Texas Instruments and is designed primarily for parallel processing.

For additional information when designing for cold temperature operation, please see Texas Instruments application report 320C3x, 320C4x and 320MCM42x Power-up Sensitivity at Cold Temperature, literature number SGUA001.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9466902QXA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 10 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more