164-pin (HFG) package image

5962-0053901QYC ACTIVE

Military grade C33 floating-point DSP - ceramic package

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Military
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins CFP (HFG) | 164
Operating temperature range (°C) -55 to 125
Package qty | Carrier 10 | JEDEC TRAY (5+1)

Features for the SMJ320VC33

  • High-Performance Floating-Point Digital Signal
    Processor (DSP)
    • SMx320VC33-150
      • 13-ns Instruction Cycle Time
      • 150 Million Floating-Point Operations per
        Second (MFLOPS)
      • 75 Million Instructions per Second (MIPS)
  • 34K × 32-Bit (1.1-Mbit) On-Chip Words of Dual-
    Access Static Random-Access Memory (SRAM)
    Configured in 2 × 16K plus 2 × 1K Blocks to
    Improve Internal Performance
  • x5 Phase-Locked Loop (PLL) Clock Generator
  • Very-Low Power: <200 mW at 150 MFLOPS
  • 32-Bit High-Performance CPU
  • 16-/32-Bit Integer and 32-/40-Bit Floating-Point
    Operations
  • Four Internally Decoded Page Strobes to Simplify
    Interface to I/O and Memory Devices
  • Boot-Program Loader
  • EDGEMODE Selectable External Interrupts
  • 32-Bit Instruction Word, 24-Bit Addresses
  • Eight Extended-Precision Registers
  • Fabricated Using the 0.18-µm (leff – Effective Gate
    Length) TImeline™ Technology by Texas
    Instruments
  • On-Chip Scan-Based Emulation Logic, IEEE Std
    1149.1 (JTAG)
  • On-Chip Memory-Mapped Peripherals:
    • One Serial Port
    • Two 32-Bit Timers
    • Direct Memory Access (DMA) Coprocessor for
      Concurrent I/O and CPU Operation
  • 164-Pin Low-Profile Quad Flatpack (HFG Suffix)
  • 144-Pin Non-Hermetic Ceramic Ball Grid Array
    (CBGA) (GNM Suffix)
  • Two Address Generators With Eight Auxiliary
    Registers and Two Auxiliary Register Arithmetic
    Units (ARAUs)
  • Two Low-Power Modes
  • Two- and Three-Operand Instructions
  • Parallel Arithmetic/Logic Unit (ALU) and Multiplier
    Execution in a Single Cycle
  • Block-Repeat Capability
  • Zero-Overhead Loops With Single-Cycle
    Branches
  • Conditional Calls and Returns
  • Interlocked Instructions for Multiprocessing
    Support
  • Bus-Control Registers Configure Strobe-Control
    Wait-State Generation
  • 1.8-V (Core) and 3.3-V (I/O) Supply Voltages

All trademarks are the property of their respective owners.

Description for the SMJ320VC33

The SMx320VC33 DSP is a 32-bit, floating-point processor manufactured in 0.18-µm four-level-metal CMOS (TImeline) technology. The SMx320VC33 is part of the SM320C3x™ generation of DSPs from Texas Instruments.

The SM320C3x internal busing and special digital-signal-processing instruction set have the speed and flexibility to execute up to 150 MFLOPS. The SMx320VC33 optimizes speed by implementing functions in hardware that other processors implement through software or microcode. This hardware-intensive approach provides performance previously unavailable on a single chip.

The SMx320VC33 can perform parallel multiply and ALU operations on integer or floating-point data in a single cycle. Each processor also possesses a general-purpose register file, a program cache, dedicated ARAUs, internal dual-access memories, one DMA channel supporting concurrent I/O, and a short machine-cycle time. These features result in high performance and ease of use. General-purpose applications are greatly enhanced by the large address space, multiprocessor interface, internally and externally generated wait states, one external interface port, two timers, one serial port, and multiple-interrupt structure.

The SM320C3x supports a wide variety of system applications from host processor to dedicated coprocessor. High-level-language support is easily implemented through a register-based architecture, large address space, powerful addressing modes, flexible instruction set, and well-supported floating-point arithmetic.

The SM/SMJ320VC33 is a superset of the TMS320C31. Designers now have an additional 1Mb of on-chip SRAM, a maximum throughput of 150 MFLOPS, and several I/O enhancements that allow easy upgrades to current systems or creation of new baselines. This data sheet provides information required to fully use the new features of the SM/SMJ320VC33 device. For general TMS320C3x architecture and programming information, see the TMS320C3x User’s Guide (SPRU031).

The SMx320VC33 device is packaged in 164-pin low-profile quad flatpacks (HFG suffix) and in 144-ball fine pitch ball grid arrays (GNL and GNM suffix).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more