Product details

Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 4 IOL (max) (mA) 16 Supply current (max) (µA) 20 IOH (max) (mA) -16 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 4 IOL (max) (mA) 16 Supply current (max) (µA) 20 IOH (max) (mA) -16 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4 TVSOP (DGV) 14 23.04 mm² 3.6 x 6.4 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6 ns at 5 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 4000-V Human-Body Model
    • 200-V Machine Model
    • 2000-V Charged-Device Model
  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6 ns at 5 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 4000-V Human-Body Model
    • 200-V Machine Model
    • 2000-V Charged-Device Model

The SN74LV125A quadruple bus buffer gate is designed for 2-V to 5.5-V VCC operation.

The SN74LV125A quadruple bus buffer gate is designed for 2-V to 5.5-V VCC operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LV125A Quadruple Bus Buffer Gates With 3-State Outputs datasheet (Rev. O) PDF | HTML 04 May 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Simulation model

HSPICE Model for SN74LV125A

SCEJ247.ZIP (106 KB) - HSpice Model
Simulation model

SN74LV125A Behavioral SPICE Model

SCEM657.ZIP (7 KB) - PSpice Model
Simulation model

SN74LV125A IBIS Model

SCEM126.ZIP (18 KB) - IBIS Model
Reference designs

TIDA-00225 — Data Concentrator Cape for BeagleBone Black

This design provides new connectivity options for developers working with the BeagleBone Black platform. It allows developers to work with TI’s Power Line Communications (PLC) and Radio Frequency modules to easily and quickly develop host applications for smart grid networks. Developers can (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
SSOP (DB) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos