TAS6424R-Q1

ACTIVE

Product details

Output power (W) 75 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.02 Switching frequency (max) (Hz) 2100000 Output noise voltage (µV) 30 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 125
Output power (W) 75 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.02 Switching frequency (max) (Hz) 2100000 Output noise voltage (µV) 30 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 125
HSSOP (DKQ) 56 190.647 mm² (18.42 mm × 10.35 mm)
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C T A
  • Advanced load diagnostics
    • DC Diagnostics run without input clocks
    • AC Diagnostic for tweeter detection with impedance and phase response
  • Easily meets CISPR25-L5 EMC specifications
  • Audio inputs
    • 4 Channel I 2S or 4/8-channel TDM input
    • Input sample rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input formats: 16-bit to 32-bit I 2S, and TDM
    • Support for high resolution audio systems
  • Audio outputs
    • Four-channel bridge-tied load (BTL)
    • Two-channel parallel BTL (PBTL)
    • Up to 2.1 MHz output switching frequency
    • 45 W, 10% THD Into 2 Ω at 14.4 V BTL
    • 75 W, 10% THD Into 4 Ω at 25 V BTL
    • 150W, 10% THD Into 2 Ω at 25 V PBTL
  • Audio performance into 4 Ω at 14.4 V BTL
    • THD+N <0.009% at 1 W
    • 30 µV RMS output noise
    • –97 dB crosstalk
  • Load diagnostics
    • Open load, shorted load, short-to-battery, short-to-ground
    • Line output detection up to 6 kΩ
  • Protection
    • Enhanced reverse current capabilities
    • Output current limiting and short protection
    • 40 V Load dump
    • Open ground and power tolerant
    • DC offset
    • Over-temperature, undervoltage, and overvoltage
  • General operation
    • 4.5 V to 26.4 V supply voltage
    • I 2C Control with 4 address options
    • Latched and non-latched clip detect
    • Enhanced EMI management
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C T A
  • Advanced load diagnostics
    • DC Diagnostics run without input clocks
    • AC Diagnostic for tweeter detection with impedance and phase response
  • Easily meets CISPR25-L5 EMC specifications
  • Audio inputs
    • 4 Channel I 2S or 4/8-channel TDM input
    • Input sample rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input formats: 16-bit to 32-bit I 2S, and TDM
    • Support for high resolution audio systems
  • Audio outputs
    • Four-channel bridge-tied load (BTL)
    • Two-channel parallel BTL (PBTL)
    • Up to 2.1 MHz output switching frequency
    • 45 W, 10% THD Into 2 Ω at 14.4 V BTL
    • 75 W, 10% THD Into 4 Ω at 25 V BTL
    • 150W, 10% THD Into 2 Ω at 25 V PBTL
  • Audio performance into 4 Ω at 14.4 V BTL
    • THD+N <0.009% at 1 W
    • 30 µV RMS output noise
    • –97 dB crosstalk
  • Load diagnostics
    • Open load, shorted load, short-to-battery, short-to-ground
    • Line output detection up to 6 kΩ
  • Protection
    • Enhanced reverse current capabilities
    • Output current limiting and short protection
    • 40 V Load dump
    • Open ground and power tolerant
    • DC offset
    • Over-temperature, undervoltage, and overvoltage
  • General operation
    • 4.5 V to 26.4 V supply voltage
    • I 2C Control with 4 address options
    • Latched and non-latched clip detect
    • Enhanced EMI management

The TAS6424R-Q1 device is a four-channel digital-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency enabling a cost-optimized device in a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth.

The output switching frequency can be set either above the AM band, which eliminates AM-band interferences and reduces output filtering and cost, or below the AM band to optimize efficiency.

The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection of AC-coupled tweeters to help to reduce test time during the manufacturing process.

The devices adds EMI management features including spread-spectrum, output phase offset and optimized slew rate to assist in system level EMI challenges.

The TAS6424R-Q1 Class-D audio amplifier is designed for use in automotive head units and external amplifier modules. For pin compatible one, two and four-channel devices see the the Device Options table.

The TAS6424R-Q1 device is a four-channel digital-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency enabling a cost-optimized device in a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth.

The output switching frequency can be set either above the AM band, which eliminates AM-band interferences and reduces output filtering and cost, or below the AM band to optimize efficiency.

The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection of AC-coupled tweeters to help to reduce test time during the manufacturing process.

The devices adds EMI management features including spread-spectrum, output phase offset and optimized slew rate to assist in system level EMI challenges.

The TAS6424R-Q1 Class-D audio amplifier is designed for use in automotive head units and external amplifier modules. For pin compatible one, two and four-channel devices see the the Device Options table.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TAS6424R-Q1 75-W,​​​ 2-MHz Digital Input 4-Channel Automotive Class-D Audio Amplifier with Load Dump Protection and I2C Diagnostics datasheet (Rev. A) PDF | HTML Sep 6, 2023
Certificate TAS6424RQ1EVM EU RoHS Declaration of Conformity (DoC) Mar 28, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HSSOP (DKQ) 56 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos