Home Power management DC/DC switching regulators DC/DC converters

TLV61070A

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.5 Vout (max) (V) 5.5 Vout (min) (V) 2.2 Switch current limit (typ) (A) 2.5 Features Load Disconnect, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 97
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.5 Vout (max) (V) 5.5 Vout (min) (V) 2.2 Switch current limit (typ) (A) 2.5 Features Load Disconnect, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 97
SOT-23-THN (DDC) 6 8.12 mm² (2.9 mm × 2.8 mm) SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • 0.5V to 5.5V input voltage range
  • 1.3V minimum input voltage for start-up
  • 2.2V to 5.5V output voltage setting range
  • Two 69mΩ (LS) / 89mΩ (HS) MOSFETs
  • 2.5A valley switching current limit
  • 92.3% efficiency at VIN = 3.6V, VOUT = 5V and IOUT = 1.0A
  • 1MHz switching frequency when VIN > 1.5V and 0.55MHz switching frequency when VIN < 1V
  • Typical 0.1µA shutdown current from VIN and SW
  • Auto PFM operation mode at light load
  • Pass-through mode when VIN > VOUT
  • True disconnection between input and output during shutdown
  • Output overvoltage and thermal shutdown protections
  • Output short-circuit protection
  • 2.9mm × 2.8mm SOT23-6 (DBV) 6-pin package with 1.45mm maximum height
  • 2.9mm × 2.8mm SOT23-6-THN (DDC) 6-pin package with 1.1mm maximum height
  • 0.5V to 5.5V input voltage range
  • 1.3V minimum input voltage for start-up
  • 2.2V to 5.5V output voltage setting range
  • Two 69mΩ (LS) / 89mΩ (HS) MOSFETs
  • 2.5A valley switching current limit
  • 92.3% efficiency at VIN = 3.6V, VOUT = 5V and IOUT = 1.0A
  • 1MHz switching frequency when VIN > 1.5V and 0.55MHz switching frequency when VIN < 1V
  • Typical 0.1µA shutdown current from VIN and SW
  • Auto PFM operation mode at light load
  • Pass-through mode when VIN > VOUT
  • True disconnection between input and output during shutdown
  • Output overvoltage and thermal shutdown protections
  • Output short-circuit protection
  • 2.9mm × 2.8mm SOT23-6 (DBV) 6-pin package with 1.45mm maximum height
  • 2.9mm × 2.8mm SOT23-6-THN (DDC) 6-pin package with 1.1mm maximum height

TLV61070A device is a synchronous boost converter with 0.5V ultra-low input voltage. The device provides a power supply design for portable equipment and smart devices powered by various batteries and super capacitors. The TLV61070A has typical 2.5A valley switch current limit over full temperature range. With a wide input voltage range of 0.5V to 5.5V, the TLV61070A supports super capacitor backup power applications, which can deeply discharge the super capacitor.

The TLV61070A operates at 1MHz switching frequency when the input voltage is above 1.5V. The switching frequency decreases gradually to 0.55MHz when the input voltage is below 1.5V down to 1V. The TLV61070A enters power-save mode at light load condition to maintain high efficiency over the entire load current range. The TLV61070A consumes a 20µA quiescent current from VOUT in light load condition. During shutdown, the TLV61070A is completely disconnected from the input power and only consumes a 0.1µA current to achieve long battery life. The TLV61070A has 5.7V output overvoltage protection, output short circuit protection, and thermal shutdown protection.

The TLV61070A offers a very small design size with 2.9mm × 2.8mm SOT23-6 package and minimum amount of external components.

TLV61070A device is a synchronous boost converter with 0.5V ultra-low input voltage. The device provides a power supply design for portable equipment and smart devices powered by various batteries and super capacitors. The TLV61070A has typical 2.5A valley switch current limit over full temperature range. With a wide input voltage range of 0.5V to 5.5V, the TLV61070A supports super capacitor backup power applications, which can deeply discharge the super capacitor.

The TLV61070A operates at 1MHz switching frequency when the input voltage is above 1.5V. The switching frequency decreases gradually to 0.55MHz when the input voltage is below 1.5V down to 1V. The TLV61070A enters power-save mode at light load condition to maintain high efficiency over the entire load current range. The TLV61070A consumes a 20µA quiescent current from VOUT in light load condition. During shutdown, the TLV61070A is completely disconnected from the input power and only consumes a 0.1µA current to achieve long battery life. The TLV61070A has 5.7V output overvoltage protection, output short circuit protection, and thermal shutdown protection.

The TLV61070A offers a very small design size with 2.9mm × 2.8mm SOT23-6 package and minimum amount of external components.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS61072 ACTIVE Adjustable, 600-mA switch, 600-kHz boost converter in ThinSOT-23 with forced PWM mode Higher current capability
TPS61071 ACTIVE Adjustable, 600-mA switch, 1200-kHz boost converter in ThinSOT-23 with forced PWM mode Higher current capability
TLV61220 ACTIVE 0.7V Low Input Voltage Step-Up Converter with 5uA Iq Higher current capability, more cost effective
TPS61070 ACTIVE Adjustable, 600-mA switch, 1200-kHz boost converter in ThinSOT-23 with power-saving mode Higher current capability

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV61070A 2.5A Boost Converter With 0.5V Ultra-low Input Voltage datasheet (Rev. B) PDF | HTML Jul 21, 2026
Certificate TLV61070AEVM EU RoHS Declaration of Conformity (DoC) Aug 31, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV61070AEVM-095 — TLV61070A evaluation module for 5-V 2-A boost converter

TLV61070A device is a synchronous boost converter with 0.5-V ultra-low input voltage. The device provides a power supply solution for portable equipment and smart devices powered by various batteries and supercapacitors. The TLV61070A has typical 2.45-A valley switch current limit over full (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV61070A Encrypted PSpice Model

SLVMDX9.ZIP (955 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos