Packaging information
Package | Pins BGA (ZFE) | 256 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 90 | JEDEC TRAY (5+1) |
Features for the TMS320C28342
- High-Performance Static CMOS Technology
- Up to 300 MHz (3.33-ns Cycle Time)
- 1.1-V/1.2-V Core, 3.3-V I/O, 1.8-V PLL/Oscillator Design
- High-Performance 32-Bit CPU (TMS320C28x)
- IEEE 754 Single-Precision Floating-Point Unit (FPU)
- 16 × 16 and 32 × 32 MAC Operations
- 16 × 16 Dual MAC
- Harvard Bus Architecture
- Fast Interrupt Response and Processing
- Code-Efficient (in C/C++ and Assembly)
- Six-Channel DMA Controller (for McBSP, XINTF, and SARAM)
- 16-Bit or 32-Bit External Interface (XINTF)
- More Than 2M × 16 Address Reach
- On-Chip Memory
- Up to 258K × 16 SARAM
- 8K × 16 Boot ROM
- Clock and System Control
- On-Chip Oscillator
- Watchdog Timer Module
- Peripheral Interrupt Expansion (PIE) Block That Supports All 64 Peripheral Interrupts
- Endianness: Little Endian
- Enhanced Control Peripherals
- Eighteen Enhanced Pulse Width Modulator (ePWM) Outputs
- Dedicated 16-Bit Time-Based Counter With Period and Frequency Control
- Single-Edge, Dual-Edge Symmetric, or Dual-Edge Asymmetric Outputs
- Dead-Band Generation
- PWM Chopping by High-Frequency Carrier
- Trip Zone Input
- Up to 9 HRPWM Outputs With 55-ps MEP Resolution at VDD = 1.1 V (65 ps at 1.2 V)
- Six 32-Bit Enhanced Capture (eCAP) Modules
- Configurable as 3 Capture Inputs or 3 Auxiliary Pulse Width Modulator Outputs
- Single-Shot Capture of up to Four Event Timestamps
- Three 32-Bit Quadrature Encoder Pulse (QEP) Modules
- Six 32-Bit Timers and Nine 16-Bit Timers
- Eighteen Enhanced Pulse Width Modulator (ePWM) Outputs
- Three 32-Bit CPU Timers
- Serial Port Peripherals
- Up to 2 CAN Modules
- Up to 3 SCI (UART) Modules
- Up to 2 McBSP Modules (Configurable as SPI)
- Up to 2 SPI Modules
- One Inter-Integrated Circuit (I2C) Bus
- External ADC Interface
- Up to 88 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
- Advanced Emulation Features
- Analysis and Breakpoint Functions
- Real-Time Debug Using Hardware
- Package Options:
- 256-Ball Plastic Ball Grid Array (BGA) (ZFE)
- 179-Ball MicroStar BGA™ (ZHH)
- Temperature Options:
- T: –40°C to 105°C (ZFE, ZHH)
- S: –40°C to 125°C (ZFE)
- Q: –40°C to 125°C (ZFE) (AEC Q100 Qualification for Automotive Applications)
Description for the TMS320C28342
The TMS320C2834x (C2834x) Delfino™ microcontroller unit (MCU) devices build on TIs existing F2833x high-performance floating-point microcontrollers. The C2834x delivers up to 300 MHz of floating-point performance, and has up to 516KB of on-chip RAM. Designed for real-time control applications, the C2834x is based on the C28x core, making it code-compatible with all C28x microcontrollers. The on-chip peripherals and low-latency core make the C2834x an excellent solution for performance-hungry real-time control applications.
The TMS320C28346, TMS320C28345, TMS320C28344, TMS320C28343, TMS320C28342, and TMS320C28341 devices, members of the Delfino™ MCU generation, are highly integrated, high-performance solutions for demanding control applications.
Throughout this document, the devices are abbreviated as C28346, C28345, C28344, C28343, C28342, and C28341, respectively. Device Comparison provides a summary of features for each device.