841-pin (CYP) package image

TMS320C6671ACYP ACTIVE

High performance single-core C66x fixed and floating-point DSP - 1GHz

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: 5A991B4A

Packaging information

Package | Pins FCBGA (CYP) | 841
Operating temperature range (°C) 0 to 85
Package qty | Carrier 44 | JEDEC TRAY (5+1)

Features for the TMS320C6671

  • One TMS320C66x DSP Core Subsystems at 1.00 GHz and 1.25GHz
    • 40 GMAC/20 GFLOP @ 1.2GHz
    • 32KB L1P, 32KB L1D, 512KB L2
    • 1 MB Shared L2
  • Multicore Navigator and TeraNet Switch Fabric - 2 Tb
  • Network Coprocessors- Packet Accelerator, Security Accelerator
  • Four Lanes of SRIO 2.1 - 5 Gbaud Per Lane Full Duplex
  • Two Lanes PCIe Gen2 - 5 Gbaud Per Lane Full Duplex
  • HyperLink - 50Gbaud Operation, Full Duplex
  • Ethernet MAC Subsystem - Two SGMII Ports w/ 10/100/1000 Mbps operation
  • 64-Bit DDR3 Interface (DDR3-1600) - 8 GByte Addressable Memory Space
  • 16-Bit EMIF - Async SRAM, NAND and NOR Flash Support
  • Two Telecom Serial Ports (TSIP) - 2/4/8 Lanes at 32.768/16.384/8.192
  • UART Interface
  • I2C Interface
  • 16 GPIO Pins
  • SPI Interface
  • Sixteen 64-Bit Timers
  • Three On-Chip PLLsv

Description for the TMS320C6671

The TMS320C6671 Fixed and Floating Point Digital Signal Processor is based on TI's KeyStone multicore architecture. Integrated with the C66x CorePac DSP runing at 1.0 to 1.25 GHz. The device supports high-performance signal processing applications such as mission critical, medical imaging, test, and automation. The C6671 platform is power efficient and easy to use. The C66x CorePac DSP is fully backward compatible with all existing C6000 family of fixed and floating point DSPs.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more