38-pin (DA) package image

TMS320F280230DAS ACTIVE

C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 6 PWM

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins TSSOP (DA) | 38
Operating temperature range (°C) -40 to 125
Package qty | Carrier 40 | TUBE

Features for the TMS320F280230

  • Highlights
    • High-Efficiency 32-Bit CPU (TMS320C28x)
    • 50-MHz and 40-MHz Devices
    • Single 3.3-V Supply
    • Integrated Power-on Resets and Brown-out Resets
    • Two Internal Zero-pin Oscillators
    • Up to 22 Multiplexed GPIO Pins
    • Three 32-Bit CPU Timers
    • On-Chip Flash, SARAM, OTP Memory
    • Code-security Module
    • Serial Port Peripherals (SCI/SPI/I2C)
    • Enhanced Control Peripherals
      • Up to 3 Enhanced Pulse Width Modulator (ePWM) Modules for up to 6 Channels
      • Enhanced Capture (eCAP) Module
      • Analog-to-Digital Converter (ADC)
      • On-Chip Temperature Sensor
      • Up to 2 Comparators (280270 Only)
    • 38-Pin and 48-Pin Packages
  • High-Efficiency 32-Bit CPU (TMS320C28x)
    • 50 MHz (20-ns Cycle Time)
    • 40 MHz (25-ns Cycle Time)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Endianness: Little Endian
  • Low Device and System Cost:
    • Single 3.3-V Supply
    • No Power Sequencing Requirement
    • Integrated Power-on and Brown-out Resets
    • Small Packaging, as Low as 38-Pin Available
    • Low Power
    • No Analog Support Pins
  • Clocking:
    • Two Internal Zero-pin Oscillators
    • On-Chip Crystal Oscillator/External Clock Input
    • Dynamic PLL Ratio Changes Supported
    • Watchdog Timer Module
    • Missing Clock Detection Circuitry
  • Up to 22 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
  • Peripheral Interrupt Expansion (PIE) Block That Supports All Peripheral Interrupts
  • Three 32-Bit CPU Timers
  • Independent 16-Bit Timer in Each ePWM Module
  • On-Chip Memory
    • Flash, SARAM, OTP, Boot ROM Available
  • 128-Bit Security Key and Lock
    • Protects Secure Memory Blocks
    • Prevents Firmware Reverse Engineering
  • Serial Port Peripherals
    • One SCI (UART) Module
    • One SPI Module
    • One Inter-Integrated-Circuit (I2C) Bus
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • 2802x0 Packages
    • 38-Pin DA Thin Shrink Small-Outline Package (TSSOP)
    • 48-Pin PT Low-Profile Quad Flatpack (LQFP)

Description for the TMS320F280230

The F2802x0 Piccolo family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, as well as providing a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more