100-pin (PZ) package image

TMS320F28044PZA ACTIVE

C2000™ 32-bit MCU with 100 MHz, 128 KB flash, 16 HRPWM

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins LQFP (PZ) | 100
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the TMS320F28044

  • High-performance 100-MHz (10-ns cycle time) processor
  • TMS320C28x 32-bit CPU
    • Single-cycle 16 × 16 and 32 × 32 multiply-accumulate (MAC) operations
    • Dual 16 × 16 MAC
    • Fast interrupt response
    • Unified memory programming model
  • On-chip memory
    • 64K × 16 flash
    • 10K × 16 SARAM
    • 1K × 16 OTP
    • 4K × 16 Boot ROM
    • Code Security Module protects against unauthorized memory access
  • Clocking
    • On-chip oscillator
    • Clock-Fail-Detect mode
  • Interrupts
    • Support for up to three external core interrupts
    • Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
  • High-speed, 12-bit ADC
    • 80-ns (12.5-MSPS) conversion rate
    • 16 channels
    • Two sample-and-hold
    • Single/simultaneous conversions
    • Internal or external reference
  • High-resolution PWM
    • 16 outputs with 150-ps resolution
    • 14.8 bits at 200-kHz switching
    • 13.4 bits at 500-kHz switching
    • 12.4 bits at 1-MHz switching
  • Endianness: Little endian
  • Communications port peripherals
    • Serial Peripheral Interface (SPI) module
    • Serial Communications Interface (SCI)
    • Inter-Integrated Circuit (I2C) bus
  • Timers
    • Three 32-bit CPU timers
    • Up to 16 16-bit timers
    • Watchdog Timer module
  • Up to 35 General-Purpose Input/Output (GPIO) pins with input filtering
  • On-chip JTAG emulation with real-time debug via hardware
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • Low-power IDLE, STANDBY, and HALT modes
  • Development tools
    • Code Composer Studio™ IDE with flash programming plug-in
    • C28x-optimized ANSI C/C++ compiler/assembler/linker
    • SYS/BIOS real-time operating system
    • USB-based JTAG debug probes
      • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • Available Software
    • C2000™ Digital Power Supply Software Library
    • C28x IQ Math Library
    • C28x header files with example programs for all peripherals
    • C28x DSP Library
    • C28x Digital Motor Control Software Library
  • Package options
    • 100-pin Low-Profile Quad Flatpack (PZ)
    • 100-pin MicroStar BGA™ (GGM, ZGM)
    • RoHS-compliant, Green packaging
  • Temperature range:
    A: –40°C to 85°C (PZ, GGM, ZGM)

Description for the TMS320F28044

The TMS320F28044 device, member of the TMS320C28x DSP generation, is a highly integrated, high-performance solution for demanding control applications.

Throughout this document, TMS320F28044 is abbreviated as F28044.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more