8-pin (DSG) package image

TPL1401DSGR ACTIVE

256-tap high-accuracy digital potentiometer (digipot) with buffered wiper

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPL1401DSGT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DSG) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPL1401

  • 256-position digital potentiometer for voltage-divider applications

  • 1 LSB INL and DNL
  • Wide operating range
    • Power supply: 1.8 V to 5.5 V
    • Temperature range: –40°C to +125°C
  • Buffered wiper for improved load regulation
  • FB pin for precision current sink applications
  • Wiper lock function to protect from accidental writes to the digital potentiometer
  • I2C interface
    • Standard, fast, and fast plus modes
    • 1.62-V VIH with VDD = 5.5 V
  • User-programmable nonvolatile memory (NVM/EEPROM)
    • Save and recall all register settings
  • Internal reference
  • Very low power: 0.2 mA at 1.8 V
  • Flexible startup: High impedance or 10K-GND
  • Tiny package: 8-pin WSON (2 mm × 2 mm)

Description for the TPL1401

The TPL1401 is a digital potentiometer (digipot) with a buffered wiper. Unlike standard digipots, this device offers higher load regulation in voltage-divider applications as a result of the integrated buffered wiper.

The TPL1401 makes in-factory calibration and trimming easier with integrated nonvolatile memory (NVM), and a simple I2C digital interface to communicate with the device. This device supports I2C standard mode (100 kbps), fast mode (400 kbps), and fast mode plus (1 Mbps).

The TPL1401 operates with either the internal reference or with the power supply as the reference, and provides a full-scale output of 1.8 V to 5.5 V. This device also includes a wiper lock feature, a feedback (FB) pin for current-sink applications, and two bytes of user-programmable NVM space. The TPL1401 has a power-on-reset (POR) circuit that makes sure all the registers start with default or user-programmed settings using NVM. The digipot output powers on in high-impedance mode (default); this setting can be programmed to 10kΩ-GND using NVM.

The TPL1401 is tiny, feature rich, and an easy-to-use building block device that can be integrated into many applications.

The TPL1401 operates within the temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPL1401DSGT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more