Home Power management Load switches

0.66A, 4-5.5V Single Hi-Side MOSFET, Fault Report, Act-Low Enable

TPS2014 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS2041B ACTIVE 0.5A loading, ±25% ILIMIT accuracy, 2.7-5.5V, 70mΩ USB power switch, active-low This product offers a wider adjustable current limit range (1-A to 5-A).

Product details

Rating Catalog Operating temperature range (°C) to Device type Load switches
Rating Catalog Operating temperature range (°C) to Device type Load switches
Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS2014/5 - Power Distribution Switches datasheet (Rev. D) 26 Sep 2007