Home Interface USB ICs USB-A controllers

TPS2513A

ACTIVE

Product details

Product type Charge port controller Vin (max) (V) 5.5 Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 125
Product type Charge port controller Vin (max) (V) 5.5 Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Supports USB DCP shorting D+ line to
    D– line per USB battery charging specification, revision 1.2 (BC1.2)
  • Supports shorted mode (shorting D+ line to D– line) per Chinese Telecommunication Industry Standard YD/T 1591-2009
  • Supports USB DCP applying 2.7 V on D+ Line and 2 V on D- line (or USB DCP applying
    2 V on D+ line and 2.7 V on D– line) (TPS2513, TPS2514)
  • Supports USB DCP applying 2.7 V on D+ line and 2.7 V on D- line (TPS2513A, TPS2514A)
  • Supports USB DCP applying 1.2 V on
    D+ and D– Lines
  • Automatically Switch D+ and D– Lines Connections for an Attached Device
  • Dual USB Port Controller
    (TPS2513, TPS2513A)
  • Single USB port controller
    (TPS2514, TPS2514A)
  • Operating range: 4.5 V to 5.5 V
  • Available in SOT23-6 package
  • Supports USB DCP shorting D+ line to
    D– line per USB battery charging specification, revision 1.2 (BC1.2)
  • Supports shorted mode (shorting D+ line to D– line) per Chinese Telecommunication Industry Standard YD/T 1591-2009
  • Supports USB DCP applying 2.7 V on D+ Line and 2 V on D- line (or USB DCP applying
    2 V on D+ line and 2.7 V on D– line) (TPS2513, TPS2514)
  • Supports USB DCP applying 2.7 V on D+ line and 2.7 V on D- line (TPS2513A, TPS2514A)
  • Supports USB DCP applying 1.2 V on
    D+ and D– Lines
  • Automatically Switch D+ and D– Lines Connections for an Attached Device
  • Dual USB Port Controller
    (TPS2513, TPS2513A)
  • Single USB port controller
    (TPS2514, TPS2514A)
  • Operating range: 4.5 V to 5.5 V
  • Available in SOT23-6 package

The TPS251xx devices are USB dedicated charging port (DCP) controllers. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

The TPS251xx devices are USB dedicated charging port (DCP) controllers. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS251xx USB Dedicated Charging Port Controller datasheet (Rev. D) PDF | HTML Aug 8, 2018
Application note Effective System ESD Protection Guidelines:TPS251x USB Charging Port Controllers Jul 19, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2513EVM-527 — TPS2513 Dual Channel, Auto Detect USB Charging Controller Evaluation Module

The Texas Instruments TPS2513EVM-527 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2513 Dual Channel, Auto Detect USB Charging Controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS2513A PSpice Transient Model

SLVM946.ZIP (44 KB) - PSpice model
Supported products & hardware
Reference design

PMP9668 — Universal uP Controlled Battery Charger 24Vin 10 Aout max, 5/12V 2A & 5V 4A, 2 USB Ports Ref Design

BQ24745 is a host controlled synchronous buck battery charger capable of charging batteries at up to 19.2V and up to 8 A normally, extended to 10 A with use of 8 mOhm battery sense resistor. The power train is capable of 8 A with convection only cooling and 10 A with moderate fan cooling (~200 (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos