Home Power management AC/DC switching regulators AC/DC controllers

TPS59603-Q1

ACTIVE

Product details

Features Dead time control, Single supply, Synchronous Rectification
Features Dead time control, Single supply, Synchronous Rectification
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C
    • Device Human Body Model ESD Classification Level H2
    • Device Charged Device Model ESD Classification Level C3B
  • Reduced Dead-Time Drive Circuit for Optimized CCM
  • Automatic Zero Crossing Detection for Optimized DCM Efficiency
  • Multiple Low-Power Modes for Optimized Light-Load Efficiency
  • Optimized Signal Path Delays for High-Frequency Operation
  • Integrated BST Switch Drive Strength Optimized for low RdsON FETs
  • Optimized for 5-V FET Drive
  • Conversion Input Voltage Range (VIN): 2.5 to 28 V
  • 2-mm × 2-mm, 8-Pin, WSON Thermal Pad Package with wettable flanks
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C
    • Device Human Body Model ESD Classification Level H2
    • Device Charged Device Model ESD Classification Level C3B
  • Reduced Dead-Time Drive Circuit for Optimized CCM
  • Automatic Zero Crossing Detection for Optimized DCM Efficiency
  • Multiple Low-Power Modes for Optimized Light-Load Efficiency
  • Optimized Signal Path Delays for High-Frequency Operation
  • Integrated BST Switch Drive Strength Optimized for low RdsON FETs
  • Optimized for 5-V FET Drive
  • Conversion Input Voltage Range (VIN): 2.5 to 28 V
  • 2-mm × 2-mm, 8-Pin, WSON Thermal Pad Package with wettable flanks

The TPS59603-Q1 drivers are optimized for high-frequency CPU VCORE applications. Advanced features such as reduced dead-time drive and auto zero crossing are used to optimize efficiency over the entire load range.

The SKIP pin provides the option of CCM operation to support controlled management of the output voltage. In addition, the TPS59603-Q1 supports two low-power modes. With the PWM input in tri-state, quiescent current is reduced to 130 µA, with immediate response. When SKIP is held at tri-state, the current is reduced to 8 µA (typically 20 µs is required to resume switching). Paired with the appropriate TI controller, the drivers deliver an exceptionally high performance power supply system.

The TPS59603-Q1 device is packaged in a space saving, thermally-enhanced 8-pin, 2-mm x 2-mm wettable flanks WSON package and operates from –40°C to 125°C.

The TPS59603-Q1 drivers are optimized for high-frequency CPU VCORE applications. Advanced features such as reduced dead-time drive and auto zero crossing are used to optimize efficiency over the entire load range.

The SKIP pin provides the option of CCM operation to support controlled management of the output voltage. In addition, the TPS59603-Q1 supports two low-power modes. With the PWM input in tri-state, quiescent current is reduced to 130 µA, with immediate response. When SKIP is held at tri-state, the current is reduced to 8 µA (typically 20 µs is required to resume switching). Paired with the appropriate TI controller, the drivers deliver an exceptionally high performance power supply system.

The TPS59603-Q1 device is packaged in a space saving, thermally-enhanced 8-pin, 2-mm x 2-mm wettable flanks WSON package and operates from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS59603-Q1 Synchronous Buck FET Driver for High-Frequency CPU Core Power in Automotive Applications datasheet (Rev. A) PDF | HTML Mar 25, 2020
Application note Mobileye EyeQ5: High Core Rail Power-Supply Design Using TPS596xx-Q1 PDF | HTML Sep 3, 2020
Application note Mobileye EyeQ5: Mid-Low Vcc Core Rail Power-Supply Design Using TPS596xx-Q1 Sep 3, 2020
Application note Mobileye EyeQ5: Mid Core Rail Power-Supply Design Using TPS59632-Q1, TPS59603-Q1 PDF | HTML Sep 3, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS59632Q1EVM-057 — 3-phase, 60-A, DCAP+, DC/DC stepdown controller evaluation module for automotive Vcore applicatio

The TPS59632Q1EVM evaluation module (EVM) allows users to evaluate The TPS59632Q1 controller. The Controller is three phase, D-CAP+ synchronous buck driverless control with I²C Interface. The EVM operates using an input converion voltage supply between 3.0 V and 6 V. The controller requires a (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIPA-050006 — EyeQ5 high-core rail power-supply design using TPS59632-Q1 and TPS59603-Q1

Automotive applications such as autonomous driving assist systems (ADAS) use ADAS domain controller processors such as Mobileye EyeQ5®. These are sophisticated processors which require a very high amount of current at very low voltages. These processors also require very fast transient response of (...)

Supported products & hardware
Reference design

TIPA-050007 — EyeQ5 mid-core rail power-supply design using TPS59632-Q1 and TPS59603-Q1

Automotive applications such as autonomous driving assist systems (ADAS) use ADAS domain controller processors such as Mobileye EyeQ5®. These are sophisticated processors which require a very high amount of current at very low voltages. These processors also require very fast transient response of (...)

Supported products & hardware
Reference design

TIPA-050008 — EyeQ5 mid-lowVcc core rail power-supply design using TPS59632-Q1 and TPS59603-Q1

Automotive applications such as autonomous driving assist systems (ADAS) use ADAS domain controller processors such as Mobileye EyeQ5®. These are sophisticated processors which require a very high amount of current at very low voltages. These processors also require very fast transient response of (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos