Home Power management DC/DC switching regulators DC/DC converters

TPS62405-Q1

ACTIVE

Automotive Catalog Dual, Fixed Vout, 400mA & 600mA, 2.25MHz Step-Down Converter w/ 1-Wire Interface

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS62442-Q1 ACTIVE Automotive 2.75-V to 6-V, dual 2-A or 3-A and 1-A output, adjustable frequency, step-down converter Family devices, same pinout with different output voltage

Product details

Rating Automotive Topology Buck Iout (max) (A) 0.4 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 1.925 Vout (min) (V) 1.215 Features Adaptive/Dynamic Voltage Scaling, Forced PWM, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000032 Duty cycle (max) (%) 100
Rating Automotive Topology Buck Iout (max) (A) 0.4 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 1.925 Vout (min) (V) 1.215 Features Adaptive/Dynamic Voltage Scaling, Forced PWM, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000032 Duty cycle (max) (%) 100
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • High efficiency—up to 95%
  • VIN Range from 2.5 V to 6 V
  • 2.25-MHz Fixed-frequency operation
  • Output current 400 mA and 600 mA
  • Adjustable output voltage from 0.6 V to VIN
  • Pin selectable output voltage supports simple dynamic voltage scaling
  • EasyScale™ optional one-pin serial interface
  • Power-save mode at light load currents
  • 180° Out-of-phase operation
  • Output-voltage accuracy in PWM mode ±1%
  • Typical 32-µA quiescent current for both converters
  • 100% Duty cycle for lowest dropout
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • High efficiency—up to 95%
  • VIN Range from 2.5 V to 6 V
  • 2.25-MHz Fixed-frequency operation
  • Output current 400 mA and 600 mA
  • Adjustable output voltage from 0.6 V to VIN
  • Pin selectable output voltage supports simple dynamic voltage scaling
  • EasyScale™ optional one-pin serial interface
  • Power-save mode at light load currents
  • 180° Out-of-phase operation
  • Output-voltage accuracy in PWM mode ±1%
  • Typical 32-µA quiescent current for both converters
  • 100% Duty cycle for lowest dropout

The TPS6240x-Q1 family of devices are synchronous dual step-down DC-DC converters optimized for battery-powered portable applications and automotive systems. They provide two independent output voltage rails powered by rechargeable batteries or standard 3.3-V or 5-V voltage rail.

The EasyScale™ serial interface allows output-voltages modification during operation. The fixed-output-voltage versions, TPS62402-Q1,
TPS62404-Q1, and TPS62405-Q1 support one-pin-controlled simple dynamic voltage scaling for low-power processors.

The TPS6240x-Q1 operates at 2.25-MHz fixed switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load-current range. For low-noise applications, one can force the devices into fixed-frequency PWM mode by pulling the MODE/DATA pin high. The shutdown mode reduces the current consumption to 1.2-µA, typical. The devices allow the use of small inductors and capacitors to achieve a small solution size.

The TPS6240x-Q1 family of devices are synchronous dual step-down DC-DC converters optimized for battery-powered portable applications and automotive systems. They provide two independent output voltage rails powered by rechargeable batteries or standard 3.3-V or 5-V voltage rail.

The EasyScale™ serial interface allows output-voltages modification during operation. The fixed-output-voltage versions, TPS62402-Q1,
TPS62404-Q1, and TPS62405-Q1 support one-pin-controlled simple dynamic voltage scaling for low-power processors.

The TPS6240x-Q1 operates at 2.25-MHz fixed switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load-current range. For low-noise applications, one can force the devices into fixed-frequency PWM mode by pulling the MODE/DATA pin high. The shutdown mode reduces the current consumption to 1.2-µA, typical. The devices allow the use of small inductors and capacitors to achieve a small solution size.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS62400-Q1 ACTIVE Automotive Catalog Dual, Adjustable, 400mA & 600mA, 2.25MHz Step-Down Converter w/ 1-Wire Interface Family devices, same pin out with different output voltage

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS6240x-Q1 2.25-MHz 400-mA and 600-mA Dual Step-Down Converter datasheet (Rev. F) PDF | HTML Apr 16, 2020
Analog design Journal Methods of output-voltage adjustment for DC/DC converters Jun 14, 2019
Analog design Journal Understanding 100% mode in low-power DC/DC converters Jun 22, 2018
Analog design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold Oct 24, 2017
Analog design Journal Testing tips for applying external power to supply outputs without an input voltage Oct 24, 2016
Analog design Journal Five steps to a great PCB layout for a step-down converter Jan 29, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS62405 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBB7A.ZIP (101 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos