Home Power management DC/DC switching regulators DC/DC converters

TPS62421

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS62442 ACTIVE 2.75-V to 6-V, dual 2-A or 3-A and 1-A step-down converter in QFN package Smaller solution size with higher output voltage range 0.6 V to 5.5 V

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 1.8 Vout (min) (V) 1.2 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000032 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 1.8 Vout (min) (V) 1.2 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000032 Duty cycle (max) (%) 100
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • High Efficiency up to 95%
  • VIN Range from 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Output Current 600 mA and 1000 mA
  • Adjustable Output Voltage from 0.6 V to VIN
  • Pin Selectable Output Voltage Supports Simple
    Dynamic VoltageScaling
  • Optional EasyScale One-Pin Serial Interface for
    Dynamic Output Voltage Adjustment
  • Power-Save Mode at Light Load Currents
  • 180° Out of Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Typical 32-µA Quiescent Current for both
    Converters
  • 100% Duty Cycle for Lowest Dropout
  • Available in a 10-Pin VSON (3 mm × 3 mm)
  • High Efficiency up to 95%
  • VIN Range from 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Output Current 600 mA and 1000 mA
  • Adjustable Output Voltage from 0.6 V to VIN
  • Pin Selectable Output Voltage Supports Simple
    Dynamic VoltageScaling
  • Optional EasyScale One-Pin Serial Interface for
    Dynamic Output Voltage Adjustment
  • Power-Save Mode at Light Load Currents
  • 180° Out of Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Typical 32-µA Quiescent Current for both
    Converters
  • 100% Duty Cycle for Lowest Dropout
  • Available in a 10-Pin VSON (3 mm × 3 mm)

The TPS6242x device is a synchronous dual step-down DC–DC converter. It provides two independent output voltage rails powered by 1-cell Li-Ion or 3-cell NiMH/NiCD batteries. The device is also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an input voltage range of 2.5 V to 6 V, the TPS6242x is ideal for battery-powered portable applications like smart phones, PDAs, and other portable equipment.

With the EasyScale™ serial interface the output voltages can be modified during operation. It therefore supports dynamic voltage scaling for low power DSP and processors.

The TPS6242x operates at 2.25-MHz fixed switching frequency and enter the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. For low-noise applications the devices can be forced into fixed-frequency PWM mode by pulling the MODE/DATA pin High. In the shutdown mode, the current consumption is reduced to 1.2 µA. The device allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6242x operates over a free-air temperature range of –40°C to 85°C. It is available in a 10-pin leadless package (3 mm × 3 mm VSON)

The TPS6242x device is a synchronous dual step-down DC–DC converter. It provides two independent output voltage rails powered by 1-cell Li-Ion or 3-cell NiMH/NiCD batteries. The device is also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an input voltage range of 2.5 V to 6 V, the TPS6242x is ideal for battery-powered portable applications like smart phones, PDAs, and other portable equipment.

With the EasyScale™ serial interface the output voltages can be modified during operation. It therefore supports dynamic voltage scaling for low power DSP and processors.

The TPS6242x operates at 2.25-MHz fixed switching frequency and enter the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. For low-noise applications the devices can be forced into fixed-frequency PWM mode by pulling the MODE/DATA pin High. In the shutdown mode, the current consumption is reduced to 1.2 µA. The device allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6242x operates over a free-air temperature range of –40°C to 85°C. It is available in a 10-pin leadless package (3 mm × 3 mm VSON)

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet TPS6242x 2.25-MHz 600-mA and 1000-mA Dual Step-Down Converter in Small 3-mm × 3-mm VSON Package datasheet (Rev. D) PDF | HTML Jul 31, 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. C) PDF | HTML Sep 21, 2026
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Analog design Journal Methods of output-voltage adjustment for DC/DC converters Jun 14, 2019
Analog design Journal Understanding 100% mode in low-power DC/DC converters Jun 22, 2018
Analog design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold Oct 24, 2017
Analog design Journal Testing tips for applying external power to supply outputs without an input voltage Oct 24, 2016
Analog design Journal Five steps to a great PCB layout for a step-down converter Jan 29, 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) Jan 13, 2012
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. C) PDF | HTML Jan 28, 2008
More literature TPS62401_NanoEVM_ Schematic Feb 13, 2007
More literature TPS62401_NanoEVM_OV Jan 29, 2007
More literature BQ24070_NanoEVM_OV Jan 29, 2007
Application note Output Voltage Selection for the TPS62400 Family of Buck Converters Sep 20, 2006
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS62420 PSpice Average Model

SLIM129.ZIP (84 KB) - PSpice model
Supported products & hardware
Simulation model

TPS62420 PSpice Transient Model

SLIM130.ZIP (310 KB) - PSpice model
Supported products & hardware
Simulation model

TPS62421 PSpice Unencrypted Transient Model Package (Rev. A)

SLVMBC1A.ZIP (87 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos