Home Power management Multi-channel ICs (PMICs)

TPS65050

ACTIVE

Product details

Processor supplier Samsung Processor name S3C24x Product type Processor and FPGA Regulated outputs (#) 6 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 4 Vin (min) (V) 1.5 Vin (max) (V) 6.5 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 0.6 Configurability Hardware configurable Features I2C control Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 2.4 Switching frequency (max) (kHz) 2475 Shutdown current (ISD) (typ) (µA) 9 Switching frequency (typ) (kHz) 2250
Processor supplier Samsung Processor name S3C24x Product type Processor and FPGA Regulated outputs (#) 6 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 4 Vin (min) (V) 1.5 Vin (max) (V) 6.5 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 0.6 Configurability Hardware configurable Features I2C control Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 2.4 Switching frequency (max) (kHz) 2475 Shutdown current (ISD) (typ) (µA) 9 Switching frequency (typ) (kHz) 2250
VQFN (RSM) 32 16 mm² (4 mm × 4 mm)
  • Up To 95% Efficiency
  • Output Current for DC-DC Converters:
    • TPS65050, TPS65054: 2 × 0.6 A
    • TPS65051, TPS65052 and TPS65056: DCDC1 = 1 A; DCDC2 = 0.6 A
  • Output Voltages for DC-DC Converters
    • Externally Adjustable and Fixed Versions Available
    • Digital Voltage Selection for the DCDC2
  • VI Range for DC-DC Converters
    From 2.5 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Current
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Total Typical 32-μA Quiescent Current for Both DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • Two General-Purpose 400-mA, High PSRR LDOs
  • Two General-Purpose 200-mA, High PSRR LDOs
  • VI range for LDOs From 1.5 V to 6.5 V
  • Digital Voltage Selection for the LDOs

All trademarks are the property of their respective owners.

  • Up To 95% Efficiency
  • Output Current for DC-DC Converters:
    • TPS65050, TPS65054: 2 × 0.6 A
    • TPS65051, TPS65052 and TPS65056: DCDC1 = 1 A; DCDC2 = 0.6 A
  • Output Voltages for DC-DC Converters
    • Externally Adjustable and Fixed Versions Available
    • Digital Voltage Selection for the DCDC2
  • VI Range for DC-DC Converters
    From 2.5 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Current
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Total Typical 32-μA Quiescent Current for Both DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • Two General-Purpose 400-mA, High PSRR LDOs
  • Two General-Purpose 200-mA, High PSRR LDOs
  • VI range for LDOs From 1.5 V to 6.5 V
  • Digital Voltage Selection for the LDOs

All trademarks are the property of their respective owners.

The TPS6505x family of devices are integrated power-management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS6505x devices provide two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications, the devices can be forced into fixed-frequency PWM mode by pulling the MODE pin high. The TPS6505x devices also integrate two 400-mA LDO and two 200-mA LDO voltage regulators. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the main battery.

For all available packages, see the orderable addendum at the end of the data sheet.

The TPS6505x family of devices are integrated power-management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS6505x devices provide two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications, the devices can be forced into fixed-frequency PWM mode by pulling the MODE pin high. The TPS6505x devices also integrate two 400-mA LDO and two 200-mA LDO voltage regulators. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the main battery.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TPS6505x 6-Channel Power-Management IC With Two Step-Down Converters and Four Low-Input Voltage LDOs datasheet (Rev. C) PDF | HTML Feb 21, 2017
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. C) PDF | HTML Sep 21, 2026
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML Apr 30, 2021
Application note LDO Noise Demystified (Rev. B) PDF | HTML Aug 18, 2020
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML Aug 9, 2017
Application note TPS6505x Design Guide Apr 10, 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) Jan 13, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65051EVM-195 — TPS65051 6-channel Power Management IC with 2 DC/DCs Evaluation Module Board

The TPS65051EVM-195 helps designers evaluate the operation and performance of the TPS65051 PMIC for applications that are powered with one Li-ion or Li-polymer cell and require multiple power rails. The TPS65051 contains two highly efficient step-down switching converters, four low dropout linear (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos