Home Power management Linear & low-dropout (LDO) regulators

TPS71202-EP

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TLV751 ACTIVE 500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator Alternative dual LDO with high accuracy in a 2x2 WSON package

Product details

Rating HiRel Enhanced Product Vin (max) (V) 5.5 Vin (min) (V) 2.7 Iout (max) (A) 0.25 Output options Adjustable Output, Dual output Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 0 Noise (µVrms) 32 PSRR at 100 KHz (dB) 37 Iq (typ) (mA) 0.3 Features Enable Thermal resistance θJA (°C/W) 50 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 2 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 125 Operating temperature range (°C) -55 to 125
Rating HiRel Enhanced Product Vin (max) (V) 5.5 Vin (min) (V) 2.7 Iout (max) (A) 0.25 Output options Adjustable Output, Dual output Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 0 Noise (µVrms) 32 PSRR at 100 KHz (dB) 37 Iq (typ) (mA) 0.3 Features Enable Thermal resistance θJA (°C/W) 50 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 2 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 125 Operating temperature range (°C) -55 to 125
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Dual 250-mA High-Performance RF LDOs
  • Adjustable Output Voltage (1.2 V to 5.5 V)
  • High PSRR: 65 dB at 10 kHz
  • Ultra-Low Noise: 32 µVrms
  • Fast Start-Up Time: 60 µs
  • Stable with 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage: 125 mV at 250 mA
  • Independent Enable Pins
  • Thermal Shutdown and Independent Current Limit
  • Available in Thermally-Enhanced SON Package: 3 mm × 3 mm × 1 mm
  • APPLICATIONS
    • Cellular and Cordless Phones
    • Wireless PDA/Handheld Products
    • PCMCIA/Wireless LAN Applications
    • Digital Camera/Camcorder/Internet Audio
    • DSP/FPGA/ASIC/Controllers and Processors
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Custom temperature ranges available

  • Dual 250-mA High-Performance RF LDOs
  • Adjustable Output Voltage (1.2 V to 5.5 V)
  • High PSRR: 65 dB at 10 kHz
  • Ultra-Low Noise: 32 µVrms
  • Fast Start-Up Time: 60 µs
  • Stable with 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage: 125 mV at 250 mA
  • Independent Enable Pins
  • Thermal Shutdown and Independent Current Limit
  • Available in Thermally-Enhanced SON Package: 3 mm × 3 mm × 1 mm
  • APPLICATIONS
    • Cellular and Cordless Phones
    • Wireless PDA/Handheld Products
    • PCMCIA/Wireless LAN Applications
    • Digital Camera/Camcorder/Internet Audio
    • DSP/FPGA/ASIC/Controllers and Processors
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Custom temperature ranges available

The TPS71202 low-dropout (LDO) voltage regulator is tailored to noise-sensitive and RF applications. It features dual 250-mA LDOs with ultra-low noise, high power-supply rejection ratio (PSRR), and fast transient and start-up response. Each regulator output is stable with low-cost 2.2-µF ceramic output capacitors and features very low dropout voltages (125 mV typical at 250 mA). The regulator achieves fast start-up times (approximately 60 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (300 µA typical with both outputs enabled). When the device is placed in standby mode, the supply current is reduced to less than 0.3 µA typical. The regulator exhibits approximately 32 µVrms of output voltage noise with VOUT = 2.8 V and a 0.01-µF noise reduction (NR) capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from high PSRR, low noise, and fast line and load transient features. The TPS71202 is offered in a thin 3-mm × 3-mm SON package and is fully specified from –55°C to 125°C (TJ).

The TPS71202 low-dropout (LDO) voltage regulator is tailored to noise-sensitive and RF applications. It features dual 250-mA LDOs with ultra-low noise, high power-supply rejection ratio (PSRR), and fast transient and start-up response. Each regulator output is stable with low-cost 2.2-µF ceramic output capacitors and features very low dropout voltages (125 mV typical at 250 mA). The regulator achieves fast start-up times (approximately 60 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (300 µA typical with both outputs enabled). When the device is placed in standby mode, the supply current is reduced to less than 0.3 µA typical. The regulator exhibits approximately 32 µVrms of output voltage noise with VOUT = 2.8 V and a 0.01-µF noise reduction (NR) capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from high PSRR, low noise, and fast line and load transient features. The TPS71202 is offered in a thin 3-mm × 3-mm SON package and is fully specified from –55°C to 125°C (TJ).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet Dual, 250-mA Output, Ultra-Low Noise, High PSRR, Low Dropout, Linear Regulator datasheet (Rev. A) Sep 9, 2010
* VID TPS71202-EP VID V6208621 Jun 21, 2016
Application note LDO Noise Demystified (Rev. B) PDF | HTML Aug 18, 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML Aug 9, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos