Home Power management Linear & low-dropout (LDO) regulators

TPS723

ACTIVE

200-mA, negative, adjustable low-dropout voltage regulator with enable

Product details

Rating Catalog Vin (max) (V) -2.7 Vin (min) (V) -10 Iout (max) (A) 0.2 Output options Adjustable Output, Fixed Output, Negative Output Vout (max) (V) -1.2 Vout (min) (V) -9.75 Fixed output options (V) -2.5 Noise (µVrms) 60 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 0.13 Features Enable Thermal resistance θJA (°C/W) 85.6, 195 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) -2.7 Vin (min) (V) -10 Iout (max) (A) 0.2 Output options Adjustable Output, Fixed Output, Negative Output Vout (max) (V) -1.2 Vout (min) (V) -9.75 Fixed output options (V) -2.5 Noise (µVrms) 60 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 0.13 Features Enable Thermal resistance θJA (°C/W) 85.6, 195 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • Input voltage range: –2.7V to –10V (–11V abs. max)
  • Available in –2.5V (fixed) and –1.186V to –10V (adjustable) versions
  • VOUT accuracy (across line, load and temperature):
    • ±1.6% for new chip
    • ±3.0% for legacy chip
  • Output current: Up to 200mA
  • Ultra-low noise: 60µVRMS (typ) with 10nF NR cap
  • Low IQ (new chip): 30µA at ILOAD = 0mA
  • High PSRR: 65dB (typ) at 1kHz, 40dB (typ) at 100kHz
  • Low dropout voltage:
    • 140mV (typ) at 200mA, –2.5V (new chip)
    • 280mV (typ) at 200mA, –2.5V (legacy chip)
  • Stable with a 2.2µF ceramic output capacitor
  • Less than 2µA (max) quiescent current in shutdown mode
  • Thermal and overcurrent protection
  • Operating junction temperature: –40°C to +125°C
  • Packages:
    • New chip:
      • 5-pin SOT-23 (DBV) [RθJA: 153.7°C/W]
    • Legacy chip:
      • 5-pin SOT-23 (DBV) [RθJA: 206.9°C/W]
      • 5-pin SOT-23-THIN (DDC) [RθJA: 194.8°C/W]
      • 6-pin WSON (DRV) [RθJA: 85.6°C/W]
  • Input voltage range: –2.7V to –10V (–11V abs. max)
  • Available in –2.5V (fixed) and –1.186V to –10V (adjustable) versions
  • VOUT accuracy (across line, load and temperature):
    • ±1.6% for new chip
    • ±3.0% for legacy chip
  • Output current: Up to 200mA
  • Ultra-low noise: 60µVRMS (typ) with 10nF NR cap
  • Low IQ (new chip): 30µA at ILOAD = 0mA
  • High PSRR: 65dB (typ) at 1kHz, 40dB (typ) at 100kHz
  • Low dropout voltage:
    • 140mV (typ) at 200mA, –2.5V (new chip)
    • 280mV (typ) at 200mA, –2.5V (legacy chip)
  • Stable with a 2.2µF ceramic output capacitor
  • Less than 2µA (max) quiescent current in shutdown mode
  • Thermal and overcurrent protection
  • Operating junction temperature: –40°C to +125°C
  • Packages:
    • New chip:
      • 5-pin SOT-23 (DBV) [RθJA: 153.7°C/W]
    • Legacy chip:
      • 5-pin SOT-23 (DBV) [RθJA: 206.9°C/W]
      • 5-pin SOT-23-THIN (DDC) [RθJA: 194.8°C/W]
      • 6-pin WSON (DRV) [RθJA: 85.6°C/W]

The TPS723 low-dropout (LDO) negative voltage regulator offers an ideal combination of features to support low noise analog and mixed-signal applications. The TPS723 supports input voltages from –10V to –2.7V, and outputs from –10V to –1.186V (in adjustable config). This regulator is stable with small, low-cost ceramic capacitors (up-to 2.2µF), and includes enable (EN) and noise reduction (NR) functions.

The TPS723 supports very tight DC accuracy of ±1.6% (new chip) over line, load and temperature range. The device responds quickly to line and load transients. The TPS723 supports a low dropout of typically 140mV (typ , new chip) at 200mA of load current. The device has built-in protection mechanism for over-current and overtemperature for reliable operation of the LDO.

The TPS723 supports low noise on output (60µVRMS with NR cap of 10nF) and available in a small 5-pin SOT-23 package,with performance fully specified over a temperature range of –40°C to +125°C.

The TPS723 low-dropout (LDO) negative voltage regulator offers an ideal combination of features to support low noise analog and mixed-signal applications. The TPS723 supports input voltages from –10V to –2.7V, and outputs from –10V to –1.186V (in adjustable config). This regulator is stable with small, low-cost ceramic capacitors (up-to 2.2µF), and includes enable (EN) and noise reduction (NR) functions.

The TPS723 supports very tight DC accuracy of ±1.6% (new chip) over line, load and temperature range. The device responds quickly to line and load transients. The TPS723 supports a low dropout of typically 140mV (typ , new chip) at 200mA of load current. The device has built-in protection mechanism for over-current and overtemperature for reliable operation of the LDO.

The TPS723 supports low noise on output (60µVRMS with NR cap of 10nF) and available in a small 5-pin SOT-23 package,with performance fully specified over a temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS723 200-mA, Low-Noise, High-PSRR, Negative Output LDO datasheet (Rev. E) PDF | HTML 26 Mar 2026
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS72301 PSpice Transient Model

SLVM866.ZIP (21 KB) - PSpice Model
Simulation model

TPS72301 Unencrypted PSpice Model

SLVMBZ8.ZIP (1 KB) - PSpice Model
Simulation model

TPS72325 PSpice Transient Model

SLVM867.ZIP (22 KB) - PSpice Model
Simulation model

TPS72325 Unencrypted PSpice Model

SLVMBZ9.ZIP (1 KB) - PSpice Model
Reference designs

TIDA-00571 — Low Noise High PSRR LDO Reference Design for Powering Hi-Fi Audio Application

The TIDA-00571 can provide very quiet output power for Hi-Fi audio application.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00661 — High Resolution, Fast Startup Analog Front End for Air Circuit Breaker Reference Design

The TIDA-00661 reference design features signal processing front-end subsystem for electronic trip units (ETU) used in air circuit breakers (ACB) or molded case circuit breakers (MCCB). This subsystem consists of Delta-Sigma ADC with 24-Bit resolution and fast startup (< 3ms), ±2.5V (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00835 — High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC

The TIDA-00835 reference design allows for accurate voltage and current measurement using a bipolar input configuration by incorporating a four- channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC over wide dynamic range. The ADC is configured to measure ±2.5 V bipolar (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30428 — 85-VAC - 400-VAC input multiple output flyback reference design

This offline flyback reference design uses the UCC28700 controller to generate 2 isolated outputs (12 V at 1.2 A, -3.3 V at 10 mA) from an AC input (85 VAC - 400 VAC). The controller provides accurate voltage and current regulation with primary-side feedback, eliminating the need for opto-coupler (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01214 — Isolated, High-Accuracy Analog Input Module Reference Design Using 16-Bit ADC and Digital Isolator

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00777 — Active Integrator for Rogowski Coil Reference Design with Improved Accuracy for Relay and Breaker

This reference design shows an active integrator design that covers wide-input current range for Rogowski Coil with accuracy, linearity, stability and repeatability. The integrator uses a precision amplifier with very-low offset and temperature drift. Two configurations of the integrator are (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00826 — 50-Ohm 2-GHz Oscilloscope Front-end Reference Design

This reference design is part of an analog front-end for 50Ω-input oscilloscope application. System designers can readily use this evaluation platform to process input signals from DC to 2 GHz in both frequency-domain and time-domain applications.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-23-THN (DDC) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos