TPS734

ACTIVE

250-mA, low-IQ, low-dropout voltage regulator with enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 6.3 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 3, 3.3 Noise (µVrms) 28 Iq (typ) (mA) 0.044 Thermal resistance θJA (°C/W) 65 Rating Catalog Load capacitance (min) (µF) 2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 28 Dropout voltage (Vdo) (typ) (mV) 125 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 6.3 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 3, 3.3 Noise (µVrms) 28 Iq (typ) (mA) 0.044 Thermal resistance θJA (°C/W) 65 Rating Catalog Load capacitance (min) (µF) 2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 28 Dropout voltage (Vdo) (typ) (mV) 125 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • 250mA Low Dropout Regulator with EN
  • Low IQ: 44µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.0V to 4.3V Using Innovative Factory EEPROM Programming
    • Adjustable Outputs from 1.25V to 6.2V
  • High PSRR: 60dB at 1kHz
  • Ultra-low Noise: 28µVRMS
  • Fast Start-Up Time: 45µs
  • Stable with a Low-ESR, 2.0µF Typical Output Capacitance
  • Excellent Load/Line Transient Response
  • 2% Overall Accuracy (Load/Line/Temp)
  • Very Low Dropout: 125mV at 250mA
  • ThinSOT-23, 2mm × 2mm SON-6, and 3mm × 3mm SON-8 Packages
  • APPLICATIONS
    • WiFi, WiMax
    • Printers
    • Cellular Phones, SmartPhones
    • Handheld Organizers, PDAs

All trademarks are the property of their respective owners.

  • 250mA Low Dropout Regulator with EN
  • Low IQ: 44µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.0V to 4.3V Using Innovative Factory EEPROM Programming
    • Adjustable Outputs from 1.25V to 6.2V
  • High PSRR: 60dB at 1kHz
  • Ultra-low Noise: 28µVRMS
  • Fast Start-Up Time: 45µs
  • Stable with a Low-ESR, 2.0µF Typical Output Capacitance
  • Excellent Load/Line Transient Response
  • 2% Overall Accuracy (Load/Line/Temp)
  • Very Low Dropout: 125mV at 250mA
  • ThinSOT-23, 2mm × 2mm SON-6, and 3mm × 3mm SON-8 Packages
  • APPLICATIONS
    • WiFi, WiMax
    • Printers
    • Cellular Phones, SmartPhones
    • Handheld Organizers, PDAs

All trademarks are the property of their respective owners.

The TPS734xx family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 44µA (typical) ground current. The TPS734xx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 125mV at 250mA output. The TPS734xx uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. It is fully specified from TJ = -40°C to +125°C and is offered in low-profile ThinSOT-23, 2mm × 2mm SON, and 3mm × 3mm SON packages that are ideal for wireless handsets, printers, and WLAN cards.

The TPS734xx family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 44µA (typical) ground current. The TPS734xx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 125mV at 250mA output. The TPS734xx uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. It is fully specified from TJ = -40°C to +125°C and is offered in low-profile ThinSOT-23, 2mm × 2mm SON, and 3mm × 3mm SON packages that are ideal for wireless handsets, printers, and WLAN cards.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS784 ACTIVE 300-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with high accuracy and enable High-accuracy (0.5% typical), 25-uA IQ, adjustable-output LDO in SOT-23 package
TPS7A20 ACTIVE 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR 300 mA, low-noise (7 uVRMS), low-IQ (6.5 uA), high PSRR in small package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet 250mA, Low Quiescent Current, Ultra-Low Noise, High PSRR Low Dropout Linear Reg datasheet (Rev. F) 04 Feb 2009
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
White paper The ultra-low-power USB revolution (Rev. A) 26 Feb 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
EVM User's guide TPS73401DRVEVM User's Guide (Rev. A) 28 Feb 2012
Application note Packaging Limits Range of Linear Regulators 08 May 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

EVMX777BG-01-00-00 — J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module

J6Entry, RSP and TDA2E-17 CPU Board EVM is an evaluation platform designed to speed up development efforts and reduce time to market for Infotainment  reconfigurable Digital Cluster or Integrated Digital Cockpit and ADAS applications. The CPU board integrates key peripherals such as parallel (...)
Evaluation board

EVMX777G-01-20-00 — J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module

The J6Entry/RSP EVM is an evaluation platform designed to speed up development efforts and reduce time to market for applications such as Infotainment, reconfigurable Digital Cluster or Integrated Digital Cockpit.

The main CPU board integrates these key peripherals such as Ethernet or HDMI, while (...)

Evaluation board

TPS73401DRVEVM-527 — TPS73401DRVEVM-527 Evaluation Module

The TPS73401DRVEVM-527 facilitates evaluation of the TPS73401 single output, 250mA LDO in the DRV (2mm x 2mm SON) package.
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos