Product details

Configuration Crosspoint/exchange Number of channels 2 Protocols Analog Audio Ron (typ) (Ω) 0.08 Supply current (typ) (µA) 40 Operating temperature range (°C) -40 to 85 Features Manual Microphone Switch Control Input/output continuous current (max) (A) 0.1 Rating Catalog Supply voltage (max) (V) 3.6
Configuration Crosspoint/exchange Number of channels 2 Protocols Analog Audio Ron (typ) (Ω) 0.08 Supply current (typ) (µA) 40 Operating temperature range (°C) -40 to 85 Features Manual Microphone Switch Control Input/output continuous current (max) (A) 0.1 Rating Catalog Supply voltage (max) (V) 3.6
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25
  • Ultra Low RON for GND Switch (80-mΩ typical)
  • RON for MIC Switch <10-Ω
  • 3.0V to 3.6V V+ Operation
  • Control Input is 1.8-V Logic Compatible
  • 6-bump, 0.5mm pitch CSP Package (1.45mm × 0.95mm × 0.5mm)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 500-V Charged-Device Model (C101)
  • ESD Performance (SLEEVE, RING2)
    • ±8-kV Contact Discharge (IEC 61000-4-2)
  • Ultra Low RON for GND Switch (80-mΩ typical)
  • RON for MIC Switch <10-Ω
  • 3.0V to 3.6V V+ Operation
  • Control Input is 1.8-V Logic Compatible
  • 6-bump, 0.5mm pitch CSP Package (1.45mm × 0.95mm × 0.5mm)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 500-V Charged-Device Model (C101)
  • ESD Performance (SLEEVE, RING2)
    • ±8-kV Contact Discharge (IEC 61000-4-2)

The TS3A26746E is a 2 × 2 cross-point switch that is used to interchange the Ground and MIC connections on a headphone connector. The Ground switch has an ultra low RON of <0.1Ω to minimize voltage drop across it, preventing undesired increases in headphone ground reference voltage. The switch state is controlled via the SEL input. When SEL=High, GND is connected to RING2 and MIC is connected to SLEEVE. When SEL=Low, GND is connected to SLEEVE and MIC is connected to RING2. An internal 100k pull-up resistor on the SEL input sets the default state of the switch.

The TS3A26746E is a 2 × 2 cross-point switch that is used to interchange the Ground and MIC connections on a headphone connector. The Ground switch has an ultra low RON of <0.1Ω to minimize voltage drop across it, preventing undesired increases in headphone ground reference voltage. The switch state is controlled via the SEL input. When SEL=High, GND is connected to RING2 and MIC is connected to SLEEVE. When SEL=Low, GND is connected to SLEEVE and MIC is connected to RING2. An internal 100k pull-up resistor on the SEL input sets the default state of the switch.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet 2 X 2 CROSSPOINT SWITCH FOR AUDIO APPLICATIONS datasheet (Rev. C) 23 May 2013
Technical article USB Type-C audio: Do I need to buy a new pair of headphones? PDF | HTML 07 Jul 2016
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

TS3A26746E HSpice Model

SCDM143.ZIP (587 KB) - HSpice Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos