Home Power management Linear & low-dropout (LDO) regulators

UA79M

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LM79 ACTIVE 1.5-A, negative linear voltage regulator Wider voltage range
TPS7A33 ACTIVE 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable Wider voltage range

Product details

Rating Catalog Vin (max) (V) -7 Vin (min) (V) -25 Iout (max) (A) 0.5 Output options Fixed Output, Negative Output Vout (max) (V) -5 Vout (min) (V) -8 Fixed output options (V) -8, -5 Noise (µVrms) 125 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 23 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.75 Dropout voltage (Vdo) (typ) (mV) 1100 Operating temperature range (°C) 0 to 125
Rating Catalog Vin (max) (V) -7 Vin (min) (V) -25 Iout (max) (A) 0.5 Output options Fixed Output, Negative Output Vout (max) (V) -5 Vout (min) (V) -8 Fixed output options (V) -8, -5 Noise (µVrms) 125 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 23 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.75 Dropout voltage (Vdo) (typ) (mV) 1100 Operating temperature range (°C) 0 to 125
TO-220 (KCS) 3 46.228 mm² (10.16 mm × 4.55 mm) TO-252 (KVU) 3 66.726 mm² (6.6 mm × 10.11 mm)
  • 3-Terminal Regulators
  • Output Current up to 500 mA
  • No External Components
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation

  • 3-Terminal Regulators
  • Output Current up to 500 mA
  • No External Components
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation

This series of fixed-negative-voltage integrated-circuit voltage regulators is designed to complement the µA78M00 series in a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators delivers up to 500 mA of output current. The internal current-limiting and thermal-shutdown features of these regulators make them essentially immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also as the power-pass element in precision regulators.

This series of fixed-negative-voltage integrated-circuit voltage regulators is designed to complement the µA78M00 series in a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators delivers up to 500 mA of output current. The internal current-limiting and thermal-shutdown features of these regulators make them essentially immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also as the power-pass element in precision regulators.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet uA79M00 Series datasheet (Rev. K) Apr 25, 2005

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​