Home Power management DC/DC switching regulators DC/DC controllers

UCC29421

ACTIVE

High frequency multimode synchronous controller

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61070 ACTIVE Adjustable, 600-mA switch, 1200-kHz boost converter in ThinSOT-23 with power-saving mode Lower quiescent current, wider operating range, smaller solution size

UCC29421

ACTIVE

Product details

Rating Catalog Topology Boost, Flyback, SEPIC Vin (max) (V) 8 Vin (min) (V) 1.5 Vout (max) (V) 8 Vout (min) (V) 2.5 Control mode current mode Features Enable, Frequency synchronization, Light-load efficiency, Synchronous rectification Duty cycle (max) (%) 100 Iq (typ) (A) 0.000635 Operating temperature range (°C) -40 to 85
Rating Catalog Topology Boost, Flyback, SEPIC Vin (max) (V) 8 Vin (min) (V) 1.5 Vout (max) (V) 8 Vout (min) (V) 2.5 Control mode current mode Features Enable, Frequency synchronization, Light-load efficiency, Synchronous rectification Duty cycle (max) (%) 100 Iq (typ) (A) 0.000635 Operating temperature range (°C) -40 to 85
  • Operation Down to an Input Voltage of 1.8 V
  • High Efficiency Boost, SEPIC or Flyback (Buck-Boost) Topologies
  • Drives External FETs for High-Current Applications
  • Up to 2-MHz Oscillator
  • Synchronizable Fixed Frequency Operation
  • High-Efficiency Low-Power Mode
  • High-Efficiency at Very Low-Power with Programmable Variable Frequency Mode
  • Pulse-by-Pulse Current Limit
  • 5-µA Supply Current in Shutdown
  • 150-µA Supply Current in Sleep Mode
  • Selectable NMOS or PMOS Rectification
  • Built-In Power-On Reset (UCC39422 Only)
  • Built-In Low-Voltage Detect (UCC39422 Only)

  • Operation Down to an Input Voltage of 1.8 V
  • High Efficiency Boost, SEPIC or Flyback (Buck-Boost) Topologies
  • Drives External FETs for High-Current Applications
  • Up to 2-MHz Oscillator
  • Synchronizable Fixed Frequency Operation
  • High-Efficiency Low-Power Mode
  • High-Efficiency at Very Low-Power with Programmable Variable Frequency Mode
  • Pulse-by-Pulse Current Limit
  • 5-µA Supply Current in Shutdown
  • 150-µA Supply Current in Sleep Mode
  • Selectable NMOS or PMOS Rectification
  • Built-In Power-On Reset (UCC39422 Only)
  • Built-In Low-Voltage Detect (UCC39422 Only)

The UCC39421 family of synchronous PWM controllers is optimized to operate from dual alkaline/NiCd cells or a single Lithium-Ion (Li-Ion) cell, and convert to adjustable output voltages from 2.5 V to 8 V. For applications where the input voltage does not exceed the output, a standard boost configuration is used.

For other applications where the input voltage can swing above and below the output, a 1:1 coupled inductor (Flyback or SEPIC) is used in place of the single inductor. Fixed frequency operation can be programmed, or synchronized to an external clock source. In applications where (at light loads) variable frequency mode is acceptable, the IC can be programmed to automatically enter PFM (pulse frequency modulation) mode for an additional efficiency benefit.

Synchronous rectification provides excellent efficiency at high power levels, where N- or P- type MOSFETs can be used. At lower power levels (between 10% and 20% of full load) where fixed frequency operation is required, low power mode is entered. This mode optimizes efficiency by cutting back on the gate drive of the charging FET. At very low power levels, the IC enters a variable frequency mode (PFM). PFM can be disabled by the user.

Other features include pulse-by-pulse current limiting, and a low 5-µA quiescent current during shutdown. The UCC39422 incorporates programmable power-on reset circuitry and an uncommitted comparator for low voltage detection. The available packages are 20-pin TSSOP or 20-pin N for the UCC39422, and 16-pin TSSOP or 16-pin N for the UCC39421.

The UCC39421 family of synchronous PWM controllers is optimized to operate from dual alkaline/NiCd cells or a single Lithium-Ion (Li-Ion) cell, and convert to adjustable output voltages from 2.5 V to 8 V. For applications where the input voltage does not exceed the output, a standard boost configuration is used.

For other applications where the input voltage can swing above and below the output, a 1:1 coupled inductor (Flyback or SEPIC) is used in place of the single inductor. Fixed frequency operation can be programmed, or synchronized to an external clock source. In applications where (at light loads) variable frequency mode is acceptable, the IC can be programmed to automatically enter PFM (pulse frequency modulation) mode for an additional efficiency benefit.

Synchronous rectification provides excellent efficiency at high power levels, where N- or P- type MOSFETs can be used. At lower power levels (between 10% and 20% of full load) where fixed frequency operation is required, low power mode is entered. This mode optimizes efficiency by cutting back on the gate drive of the charging FET. At very low power levels, the IC enters a variable frequency mode (PFM). PFM can be disabled by the user.

Other features include pulse-by-pulse current limiting, and a low 5-µA quiescent current during shutdown. The UCC39422 incorporates programmable power-on reset circuitry and an uncommitted comparator for low voltage detection. The available packages are 20-pin TSSOP or 20-pin N for the UCC39422, and 16-pin TSSOP or 16-pin N for the UCC39421.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
MC33063A ACTIVE 1.5-A boost, buck, inverting switching regulator, operation from -40°C to 85°C Converter version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Multimode High Frequency PWM Controller datasheet (Rev. C) 04 Feb 2005

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos