Home Power management AC/DC switching regulators AC/DC controllers

UCC3810

ACTIVE

Product details

Topology Boost, Flyback Control mode Current Features Adjustable switching frequency, Error amplifier, Leading edge blanking, Multi-topology, Programmable max duty cycle, Soft start, Synchronization pin Duty cycle (max) (%) 50
Topology Boost, Flyback Control mode Current Features Adjustable switching frequency, Error amplifier, Leading edge blanking, Multi-topology, Programmable max duty cycle, Soft start, Synchronization pin Duty cycle (max) (%) 50
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm)
  • Single Oscillator Synchronizes Two PWMs
  • 150-µA Startup Supply Current
  • 2-mA Operating Supply Current
  • Operation to 1 MHz
  • Internal Soft-Start
  • Full-Cycle Fault Restart
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 1-A Totem Pole Outputs
  • 75-ns Typical Response from Current Sense to Output
  • 1.5% Tolerance Voltage Reference

  • Single Oscillator Synchronizes Two PWMs
  • 150-µA Startup Supply Current
  • 2-mA Operating Supply Current
  • Operation to 1 MHz
  • Internal Soft-Start
  • Full-Cycle Fault Restart
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 1-A Totem Pole Outputs
  • 75-ns Typical Response from Current Sense to Output
  • 1.5% Tolerance Voltage Reference

The UCC3810 is a high-speed BiCMOS controller integrating two synchronized pulse width modulators for use in off-line and dc-to-dc power supplies. The UCC3810 family provides perfect synchronization between two PWMs by usin g the same oscillator. The oscillator’s sawtooth waveform can be used for slope compensation if required.

Using a toggle flip-flop to alternate between modulators, the UCC3810 ensures that one PWM does not slave, interfere, or otherwise affect the other PWM. This toggle flip- flop also ensures that each PWM is limited to 50% maximum duty cycle, insuring adequate off-time to reset magnetic elements. This device contains many of the same elements of the UC3842 current mode controller family, combined with the enhancements of the UCC3802. This minimizes power supply parts count. Enhancements include leading edge blanking of the current sense signals, full cycle fault restart, CMOS output drivers, and outputs which remain low even when the supply voltage is removed.

The UCC3810 is a high-speed BiCMOS controller integrating two synchronized pulse width modulators for use in off-line and dc-to-dc power supplies. The UCC3810 family provides perfect synchronization between two PWMs by usin g the same oscillator. The oscillator’s sawtooth waveform can be used for slope compensation if required.

Using a toggle flip-flop to alternate between modulators, the UCC3810 ensures that one PWM does not slave, interfere, or otherwise affect the other PWM. This toggle flip- flop also ensures that each PWM is limited to 50% maximum duty cycle, insuring adequate off-time to reset magnetic elements. This device contains many of the same elements of the UC3842 current mode controller family, combined with the enhancements of the UCC3802. This minimizes power supply parts count. Enhancements include leading edge blanking of the current sense signals, full cycle fault restart, CMOS output drivers, and outputs which remain low even when the supply voltage is removed.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
UCC2808A-2 ACTIVE low power current mode push-pull PWM with discharge transistor, 4.3/4.1V UVLO, -40°C to 85°C Wider temparature range

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual Channel Synchronized Current Mode PWM datasheet (Rev. D) Nov 2, 2004

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​