Produktdetails

Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type SPI Architecture SAR Input type Differential, Pseudo-Differential Multichannel configuration Multiplexed, Simultaneous Sampling Rating Space Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -55 to 125 Power consumption (typ) (mW) 47.2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 93 Digital supply (min) (V) 2.3 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type SPI Architecture SAR Input type Differential, Pseudo-Differential Multichannel configuration Multiplexed, Simultaneous Sampling Rating Space Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -55 to 125 Power consumption (typ) (mW) 47.2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 93 Digital supply (min) (V) 2.3 Digital supply (max) (V) 5.5
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • QML Class P (QMLP), RHA, SMD (5962R25216)
  • Radiation tolerant:
    • Single-event latch-up (SEL) immune up to LET = 75MeV-cm2/mg at 125°C
    • Single-event transients (SET) characterized up to LET = 75MeV-cm2/mg
    • Total ionizing dose (TID) RLAT/RHA characterized up to 100krad (Si)
  • Space-enhanced plastic (space EP):
    • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly and test site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed as per ASTM E595
    • Military temperature range: –55°C to +125°C
    • Gold bond wire, NiPdAu lead finish
  • Eight pseudo- or four fully differential inputs
  • Simultaneous sampling of two channels
  • Excellent AC performance:
    • SNR: 93dB
    • THD: –98dB
  • Dual programmable and buffered 2.5V reference allows:
    • Two different input voltage range settings
    • Two-level PGA implementation
  • Programmable auto-sequencer
  • Integrated data storage (up to 4 per channel) for oversampling applications
  • 2-bit counter for safety applications
  • QML Class P (QMLP), RHA, SMD (5962R25216)
  • Radiation tolerant:
    • Single-event latch-up (SEL) immune up to LET = 75MeV-cm2/mg at 125°C
    • Single-event transients (SET) characterized up to LET = 75MeV-cm2/mg
    • Total ionizing dose (TID) RLAT/RHA characterized up to 100krad (Si)
  • Space-enhanced plastic (space EP):
    • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly and test site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed as per ASTM E595
    • Military temperature range: –55°C to +125°C
    • Gold bond wire, NiPdAu lead finish
  • Eight pseudo- or four fully differential inputs
  • Simultaneous sampling of two channels
  • Excellent AC performance:
    • SNR: 93dB
    • THD: –98dB
  • Dual programmable and buffered 2.5V reference allows:
    • Two different input voltage range settings
    • Two-level PGA implementation
  • Programmable auto-sequencer
  • Integrated data storage (up to 4 per channel) for oversampling applications
  • 2-bit counter for safety applications

The ADC168M102R-SP is a dual, 16-bit, 1MSPS analog-to-digital converter (ADC). This ADC has eight pseudo- or four fully differential input channels grouped into two pairs for simultaneous signal acquisition. The analog inputs are maintained differentially to the input of the ADC. Use the input multiplexer in either pseudo-differential mode or fully differential mode. Pseudo-differential mode supports up to four channels per ADC (4x2), and fully differential mode converts up to two inputs per ADC (2x2).

The ADC168M102R-SP offers two programmable reference outputs, flexible supply voltage ranges, a programmable auto-sequencer, and several power-down features. The device also includes data storage up to four conversion results per channel.

The ADC168M102R-SP is a dual, 16-bit, 1MSPS analog-to-digital converter (ADC). This ADC has eight pseudo- or four fully differential input channels grouped into two pairs for simultaneous signal acquisition. The analog inputs are maintained differentially to the input of the ADC. Use the input multiplexer in either pseudo-differential mode or fully differential mode. Pseudo-differential mode supports up to four channels per ADC (4x2), and fully differential mode converts up to two inputs per ADC (2x2).

The ADC168M102R-SP offers two programmable reference outputs, flexible supply voltage ranges, a programmable auto-sequencer, and several power-down features. The device also includes data storage up to four conversion results per channel.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt ADC168M102R-SP Radiation-Tolerant, 8-Channel, 1MSPS, 16-Bit ADC datasheet PDF | HTML 12.10.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

ADC168M102REVM-PDK — ADC168M102R-SEP – Evaluierungsmodul

Das ADC168M102R-Evaluierungsmodul (EVM) Performance Demonstration Kit (PDK) ist eine Plattform zur Evaluierung der Leistung der ADC168M102R-SEP-Produktfamilie von achtkanaligen 16-Bit-Analog-Digital-Wandlern (ADCs) mit simultaner 1MSPS-Abtastung. Der Evaluierungssatz umfasst die Platine (...)
Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Berechnungstool

ANALOG-ENGINEER-CALC — Rechner für Analogtechniker

Der Rechner für Analogtechniker beschleunigt viele der sich wiederholenden Berechnungen, die Entwickler von analogen Schaltungsdesigns regelmäßig durchführen müssen. Dieses PC-basierte Tool bietet eine grafische Schnittstelle mit einer Liste verschiedener gebräuchlicher Berechnungen. Das Spektrum (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VQFN (RHB) 32 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos