Gehäuseinformationen
Gehäuse | Pins VQFN (RGT) | 16 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von BUF802
- Large-signal bandwidth (1 VPP): 3.1 GHz
- Slew rate: 7000 V/µs
- Input voltage noise: 2.3 nV/√Hz
- 1% settling time: 0.7 ns
- Input-impedance: 50 GΩ || 2.4 pF
- Capable of driving 50 Ω load
- Adjustable quiescent current for power and performance trade-off
- Integrated input and output clamp with fast overdrive recovery
- Voltage supply: ±4.5 V to ±6.5 V
Beschreibung von BUF802
The BUF802 device is an open-loop, unity gain buffer with a JFET-input stage that offers low-noise, high-impedance buffering for data acquisition system (DAQ) front-ends. The BUF802 supports DC to 3.1 GHz of bandwidth while offering excellent distortion and noise performance across the frequency range.
The BUF802 may be used in a composite loop with a precision amplifier in applications where higher precision performance is required. The BUF802 uses an innovative architecture to simplify the design of high-precision, wide-bandwidth composite loops.
The BUF802 features an adjustable quiescent current pin, which enables designers to trade bandwidth and distortion for a lower quiescent current, thus making the part suitable across a wide-frequency range. The BUF802 has integrated input and output clamps to protect the device and its subsequent signal-chain from overdrive voltages.
.