Gehäuseinformationen
Gehäuse | Pins VSSOP (DGK) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von INA821
- Low offset voltage: 10 µV (typ), 35 µV (max)
- Gain drift: 5 ppm/°C (G = 1),
35 ppm/°C (G > 1) (max) - Noise: 7 nV/√Hz
- Bandwidth: 4.7 MHz (G = 1), 290 kHz (G = 100)
- Stable with 1-nF capacitive loads
- Inputs protected up to ±40 V
- Common-mode rejection: 112 dB, G = 10 (min)
- Power supply rejection: 110 dB, G = 1 (min)
- Supply current: 650 µA (max)
- Supply range:
- Single-supply: 4.5 V to 36 V
- Dual-supply: ±2.25 V to ±18 V
- Specified temperature range: –40°C to +125°C
- Packages: 8-pin SOIC, VSSOP, and WSON
Beschreibung von INA821
The INA821 is a high-precision instrumentation amplifier that offers low power consumption and operates over a wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 10,000. The device has high precision as a result of super-beta input transistors, which provide low input offset voltage, offset voltage drift, input bias current, and input voltage and current noise. Additional circuitry protects the inputs against overvoltage up to ±40 V.
The INA821 is optimized to provide a high common-mode rejection ratio. At G = 1, the common-mode rejection ratio exceeds 92 dB across the full input common-mode range. The device is designed for low-voltage operation from a 4.5-V single supply, and dual supplies up to ±18 V.
The INA821 is available in 8-pin SOIC, VSSOP, and WSON packages, and is specified over the –40°C to +125°C temperature range.