Produktdetails

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Functional Safety-Capable
    • Documentation available to aid IEC 61508 system design
  • Up to 150Mbps data rate
  • Robust SiO2 isolation barrier:
    • High lifetime at up to 1061VRMS and 1500VDC working voltage
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • Up to ±200kV/µs minimum CMTI
    • Wide temperature range: –40°C to 125°C ambient operating
  • Supply range: 2.25V to 5.5V
  • Overvoltage Tolerant Inputs
  • Default output high (ISO646x) and low (ISO646xF) options
  • Low propagation delay: 10ns maximum at 5V, 12ns maximum at 3.3V
  • Supports SPI up to: 25MHz at 5V, 20.8MHz at 3.3V
  • Low pulse width distortion: 1.8ns maximum at 5V, 2.2ns maximum at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Safety-Related Certifications (Planned):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 and CSA CAS Notice No. 5A
    • IEC 62368-1, IEC 61010-1 and GB 4943.1 certifications
  • Functional Safety-Capable
    • Documentation available to aid IEC 61508 system design
  • Up to 150Mbps data rate
  • Robust SiO2 isolation barrier:
    • High lifetime at up to 1061VRMS and 1500VDC working voltage
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • Up to ±200kV/µs minimum CMTI
    • Wide temperature range: –40°C to 125°C ambient operating
  • Supply range: 2.25V to 5.5V
  • Overvoltage Tolerant Inputs
  • Default output high (ISO646x) and low (ISO646xF) options
  • Low propagation delay: 10ns maximum at 5V, 12ns maximum at 3.3V
  • Supports SPI up to: 25MHz at 5V, 20.8MHz at 3.3V
  • Low pulse width distortion: 1.8ns maximum at 5V, 2.2ns maximum at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Safety-Related Certifications (Planned):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 and CSA CAS Notice No. 5A
    • IEC 62368-1, IEC 61010-1 and GB 4943.1 certifications
Für dieses Produkt sind keine Details verfügbar.
Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 8
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt ISO646x General-Purpose, Reinforced , Six -Channel Digital Isolators datasheet (Rev. B) PDF | HTML 18.05.2026
Anwendungshinweis Overvoltage-Tolerant Digital Isolators Enable Simplified and Robust System Designs PDF | HTML 30.10.2026
Anwendungshinweis Magnetic Field Immunity of TI’s Isolation Devices: Meeting Class 5 of IEC 61000-4-8 and IEC 61000-4-9 PDF | HTML 01.09.2026
Anwendungshinweis Small Form Factor Digital Isolator Packages Reduce PCB Size While Maintaining Creepage and Clearance Distances PDF | HTML 01.07.2026
Product overview Eliminating Back-Powering in Digital Isolators With Over- Voltage Tolerant Inputs (Rev. B) PDF | HTML 17.06.2026
Informationen zur funktionalen Sicherheit ISO6461 and ISO6461-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 12.05.2026
Product overview Protecting Your Digital Isolator Using Overvoltage Tolerant Inputs PDF | HTML 27.01.2026
Product overview Isolated Wake for CAN Transceiver PDF | HTML 07.01.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

DIGI-ISO-EVM — Evaluierungsmodul für universellen digitalen Isolator

DIGI-ISO-EVM ist ein Evaluierungsmodul (EVM), mit dem Sie alle ein-, zwei-, drei-, vier- oder sechskanaligen digitalen Isolatoren von TI in fünf verschiedenen Gehäusen evaluieren können: 8-poliges SOIC mit schmalem Gehäuse (D), 8-poliges SOIC mit breitem Gehäuse (DWV), 16-poliges SOIC mit breitem (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

ISO64XX-WB-EVM — ISO64xx-Evaluierungsmodul für Wide-Body-Gehäuse

Mit dem ISO64xx-Evaluierungsmodul (EVM) für Wide-Body-Gehäuse (WB) können Entwickelnde die Bausteinleistung evaluieren und so die schnelle Entwicklung und Analyse isolierter Systeme ermöglichen. Das EVM unterstützt die Evaluierung aller einkanaligen, zweikanaligen, vierkanaligen oder (...)
Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Simulationsmodell

ISO6461 IBIS Model

SLLM521.ZIP (45 KB) - IBIS-Modell
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOIC (DW) 16 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos