NEU

MCT8376Z-Q1

AKTIV

Produktdetails

Rating Automotive Architecture Integrated FET Control topology Sensored, Trapezoidal Control interface 3xPWM, 6xPWM Vs (min) (V) 4.5 Vs ABS (max) (V) 70 Features Active Demagnetization to reduce power losses, Analog or Digital Hall inputs, Code-free Hall sensor based trapezoidal (120°) commutation, Configurable PWM modulation: Synchronous/Asynchronous, Cycle-by-cycle current limit to limit phase current, Integrated protections: UVLO, SPI, Stand-alone operation (no external MCU needed) Operating temperature range (°C) -40 to 125
Rating Automotive Architecture Integrated FET Control topology Sensored, Trapezoidal Control interface 3xPWM, 6xPWM Vs (min) (V) 4.5 Vs ABS (max) (V) 70 Features Active Demagnetization to reduce power losses, Analog or Digital Hall inputs, Code-free Hall sensor based trapezoidal (120°) commutation, Configurable PWM modulation: Synchronous/Asynchronous, Cycle-by-cycle current limit to limit phase current, Integrated protections: UVLO, SPI, Stand-alone operation (no external MCU needed) Operating temperature range (°C) -40 to 125
VQFN (NLG) 28 30 mm² (6 mm × 5 mm)
  • Three-phase BLDC motor driver with integrated Sensored Trapezoidal control
    • Hall Sensor based Trapezoidal (120°) commutation
    • Supports Analog or Digital Hall inputs
    • Configurable PWM modulation: Synchronous/Asynchronous
    • Supports 48V systems
    • Supports up to 100kHz PWM frequency
    • Active Demagnetization to reduce power losses
    • Cycle-by-cycle current limit to limit phase current
  • 4.5V to 65V operating voltage (70V abs max)
  • High output current capability: 4.5A Peak
  • Low MOSFET on-state resistance
    • 400mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Reduced switching loss with 1.1V/ns slew rate and reverse recovery loss minimization technique
  • Low audible noise and ease of motor control with ultra-low dead time < 200ns, and propagation delay < 100ns
  • Low-power sleep mode
    • 1.5µA typical at VVM = 24V, TA = 25°C
  • Flexible device configuration options
  • Flexible device configuration options
    • MCT8376ZS-Q1: 5MHz 16bit SPI for device configuration and fault status
    • MCT8376ZH-Q1: Hardware pin-based configuration
  • Supports 1.8V, 3.3V, and 5V logic inputs
  • Built-in 3.3V (5%), 30mA LDO regulator
  • Built-in 5V (5%), 30mA LDO regulator
  • Integrated protection features
    • Supply under voltage lockout (UVLO)
    • Charge pump under voltage (CPUV)
    • Overcurrent protection (OCP)
    • Motor lock protection
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over SPI
  • Three-phase BLDC motor driver with integrated Sensored Trapezoidal control
    • Hall Sensor based Trapezoidal (120°) commutation
    • Supports Analog or Digital Hall inputs
    • Configurable PWM modulation: Synchronous/Asynchronous
    • Supports 48V systems
    • Supports up to 100kHz PWM frequency
    • Active Demagnetization to reduce power losses
    • Cycle-by-cycle current limit to limit phase current
  • 4.5V to 65V operating voltage (70V abs max)
  • High output current capability: 4.5A Peak
  • Low MOSFET on-state resistance
    • 400mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Reduced switching loss with 1.1V/ns slew rate and reverse recovery loss minimization technique
  • Low audible noise and ease of motor control with ultra-low dead time < 200ns, and propagation delay < 100ns
  • Low-power sleep mode
    • 1.5µA typical at VVM = 24V, TA = 25°C
  • Flexible device configuration options
  • Flexible device configuration options
    • MCT8376ZS-Q1: 5MHz 16bit SPI for device configuration and fault status
    • MCT8376ZH-Q1: Hardware pin-based configuration
  • Supports 1.8V, 3.3V, and 5V logic inputs
  • Built-in 3.3V (5%), 30mA LDO regulator
  • Built-in 5V (5%), 30mA LDO regulator
  • Integrated protection features
    • Supply under voltage lockout (UVLO)
    • Charge pump under voltage (CPUV)
    • Overcurrent protection (OCP)
    • Motor lock protection
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over SPI

The MCT8376Z-Q1 provides a single-chip code-free sensored trapezoidal control for driving 4.5V to 65V brushless-DC motors. The MCT8376Z-Q1 integrates three 1/2-H bridges with 70V absolute maximum voltage capability and a very low RDS(ON) of 400mΩ (high-side and low-side combined) to enable high power drive capability. Current is sensed using an integrated current sensing feature which eliminates the need for external sense resistors. Power management features with integrated LDO generate the necessary voltage rails for the device and can be used to power external circuits.

MCT8376Z-Q1 implements sensored trapezoidal control in a fixed-function state machine, so an external microcontroller is not required to spin the brushless-DC motor. The MCT8376Z-Q1 device integrates three analog hall comparators for position sensing to achieve sensored trapezoidal BLDC motor control. The control scheme is highly configurable through hardware pins or register settings ranging from motor current limiting behavior to fault response. The speed can be controlled through a PWM input.

There are a large number of protection features integrated into MCT8376Z-Q1, intended to protect the device, motor, and system against fault events.

The MCT8376Z-Q1 provides a single-chip code-free sensored trapezoidal control for driving 4.5V to 65V brushless-DC motors. The MCT8376Z-Q1 integrates three 1/2-H bridges with 70V absolute maximum voltage capability and a very low RDS(ON) of 400mΩ (high-side and low-side combined) to enable high power drive capability. Current is sensed using an integrated current sensing feature which eliminates the need for external sense resistors. Power management features with integrated LDO generate the necessary voltage rails for the device and can be used to power external circuits.

MCT8376Z-Q1 implements sensored trapezoidal control in a fixed-function state machine, so an external microcontroller is not required to spin the brushless-DC motor. The MCT8376Z-Q1 device integrates three analog hall comparators for position sensing to achieve sensored trapezoidal BLDC motor control. The control scheme is highly configurable through hardware pins or register settings ranging from motor current limiting behavior to fault response. The speed can be controlled through a PWM input.

There are a large number of protection features integrated into MCT8376Z-Q1, intended to protect the device, motor, and system against fault events.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt MCT8376Z-Q1 Sensored Trapezoidal Integrated FET BLDC Motor Driver datasheet PDF | HTML 02.12.2025

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

DRV8376EVM — DRV8376 – Evaluierungsmodul

Das Evaluierungsmodul (EVM) DRV8376EVM ist ein integriertes Treiber-IC-Evaluierungsmodul für dreiphasige Motortreiberanwendungen und bietet ein Einzelchip-Leistungsstufendesign für Kunden, die bürstenlose Gleichstrommotoren mit 4,5 V bis 65 V antreiben. Zusammen mit der Hardware von DRV8376 (...)
Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VQFN (NLG) 28 Ultra Librarian

Bestellen & Qualität

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos