Gehäuseinformationen
Gehäuse | Pins VSSOP (DGK) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von OPA197-Q1
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1: –40°C to +125°C, TA
- Low offset voltage: ±250 µV (maximum)
- Low offset voltage drift: ±0.2 µV/°C
- Low noise: 5.5 nV/√Hz at 1 kHz
- High common-mode rejection: 140 dB
- Low bias current: ±5 pA
- Rail-to-rail input and output
- Wide bandwidth: 10 MHz GBW
- High slew rate: 20 V/µs
- Low quiescent current: 1 mA per amplifier
- Wide supply: ±2.25 V to ±18 V, 4.5 V to 36 V
- EMI/RFI filtered inputs
- Differential input-voltage range to supply rail
- High capacitive load drive capability: 1 nF
- Industry-standard packages:
- Single and dual channel in very-small, 8-pin VSSOP
- Quad channel in 14-pin TSSOP
Beschreibung von OPA197-Q1
The OPAx197-Q1 family (OPA197-Q1, OPA2197-Q1, and OPA4197-Q1) is part of a new generation of 36-V, e-trim™ operational amplifiers. The OPAx197-Q1 family of e-trim operational amplifiers uses a proprietary method of package-level trim for offset and offset temperature drift implemented during the final steps of manufacturing after the plastic molding process. This method minimizes the influence of inherent input transistor mismatch, as well as errors induced during package molding.
These devices offer outstanding dc precision and ac performance, including rail-to-rail input/output, low offset (±5 µV, typical), low offset drift (±0.2 µV/°C, typical), and a 10-MHz bandwidth.
Unique features such as differential input-voltage range to the supply rail, high output current (±65 mA), high capacitive load drive of up to 1 nF, and high slew rate (20 V/µs) make the OPAx197-Q1 robust, high-performance op amps for high-voltage industrial applications.