Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 8 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von OPA2890
- FLEXIBLE SUPPLY RANGE:
+3V to +12V Single Supply
±1.5V to ±6V Dual Supplies - UNITY-GAIN STABLE
- WIDEBAND +5V OPERATION: 90MHz
(G = 2V/V) - OUTPUT VOLTAGE SWING: ±4.1V
- HIGH SLEW RATE: 400V/µs
- LOW QUIESCENT CURRENT: 1.1mA/ch
- LOW DISABLE CURRENT: 30µA/ch
- APPLICATIONS
- VIDEO LINE DRIVING
- xDSL LINE DRIVERS/RECEIVERS
- HIGH-SPEED IMAGING CHANNELS
- ADC BUFFERS
- PORTABLE INSTRUMENTS
- TRANSIMPEDANCE AMPLIFIERS
- ACTIVE FILTERS
All other trademarks are the property of their respective owners
Beschreibung von OPA2890
The OPA2890 represents a major step forward in unity-gain stable, voltage-feedback op amps. A new internal architecture provides slew rate and full-power bandwidth previously found only in wideband, current-feedback op amps. These capabilities give exceptional single-supply operation. Using a single +5V supply, the OPA2890 can deliver a 0.9V to 4.1V output swing with over 30mA drive current and 210MHz bandwidth. This combination of features makes the OPA2890 an ideal RGB line driver or single-supply analog-to-digital converter (ADC) input driver.
The low 1.1mA/ch supply current of the OPA2890 is precisely trimmed at +25°C. This trim, along with low temperature drift, ensures lower maximum supply current than competing products. System power may be reduced further using the optional disable control pin (MSOP-10 package only). Leaving this disable pin open, or holding it high, operates the OPA2890 normally. If pulled low, the OPA2890 supply current drops to less than 30µA/ch while the output goes into a high-impedance state.