Gehäuseinformationen
Gehäuse | Pins SOT-23 (DBV) | 5 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von OPA325
- Precision with zero-crossover distortion:
- Low offset voltage: 150 µV (maximum)
- High CMRR: 114 dB
- Rail-to-rail I/O
- Wide bandwidth: 10 MHz
- Quiescent current: 650 µA/ch
- Single-supply voltage range: 2.2 V to 5.5 V
- Low input bias current: 0.2 pA
- Low noise: 9 nV/√Hz at 10 kHz
- Slew rate: 5 V/µs
- Unity-gain stable
Beschreibung von OPA325
The OPA325, OPA2325, and OPA4325 (OPAx325) are precision, low-voltage complementary metal-oxide semiconductor (CMOS) operational amplifiers optimized for very low noise and wide bandwidth, while operating on a low quiescent current of only 650 µA.
The OPAx325 feature a linear input stage with zero-crossover distortion that delivers excellent common-mode rejection ratio (CMRR) of typically 114 dB over the entire input range. The input common-mode range extends 100 mV beyond the negative and positive supply rails. The output voltage typically swings within 10 mV of the rails.
The zero-crossover distortion, combined with wide bandwidth (10 MHz), high slew rate (5 V/µs), and low noise (9 nV/√Hz), make the OPAx325 a very good successive-approximation register (SAR) analog-to-digital converter (ADC) input driver amplifier. In addition, the OPAx325 have a wide supply-voltage range from 2.2 V to 5.5 V, with excellent power-supply rejection ratio (PSRR) over the entire supply range, making the device an excellent choice for precision, low-power applications that run directly from batteries without regulation.
The OPA325 (single-channel version) is available in the SOT23-5 package. The OPA2325 (dual-channel version) is offered in SO-8 and MSOP-8 packages. The OPA4325 (quad-channel version) is available in TSSOP-14 package.