Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 14 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von OPA4364-Q1
- Qualified for Automotive Applications
- 1.8-V Operation
- Bandwidth: 7 MHz
- CMRR: 90 dB (Typ)
- Slew Rate: 5 V/µs
- Low Offset: 500 µV (Max)
- Quiescent Current: 750 µA/Channel (Max)
- Shutdown Mode: <1 µA/Channel
- APPLICATIONS
- Signal Conditioning
- Data Acquisition
- Process Control
- Active Filters
- Test Equipment
Beschreibung von OPA4364-Q1
The OPA2364 and OPA4364 are high-performance CMOS operational amplifiers optimized for low-voltage single-supply operation. These miniature low-cost amplifiers are designed to operate on single supplies from 1.8 V (±0.9 V) to 5.5 V (±2.75 V). Applications include sensor amplification and signal conditioning in battery-powered systems.
The OPAx364 family offers excellent CMRR without the crossover associated with traditional complimentary input stages. This results in excellent performance for driving analog-to-digital (A/D) converters without degradation of differential linearity and total harmonic distortion (THD). The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.
The dual version is available in an SO-8 package and the quad package is available in an
SO-14 package. All versions are specified for operation from 40°C to 125°C.