Home Verstärker Operationsverstärker (OpAmps) Hochgeschwindigkeits-Operationsverstärker (Transitfrequenz ≥ 50 MHz)

OPA4863

AKTIV

Energieeffizienter Vierfach-110-MHz-RRIO-Verstärker mit Spannungsrückkopplung

Produktdetails

Architecture Voltage FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 GBW (typ) (MHz) 50 BW at Acl (MHz) 110 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 105 Vn at flatband (typ) (nV√Hz) 5.9 Vn at 1 kHz (typ) (nV√Hz) 5.9 Iq per channel (typ) (mA) 0.7 Vos (offset voltage at 25°C) (max) (mV) 1.3 Rail-to-rail In, Out Features Output short-circuit protection, Overload power limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 120 Input bias current (max) (pA) 730000 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 30 2nd harmonic (dBc) -129 3rd harmonic (dBc) -138 Frequency of harmonic distortion measurement (MHz) 0.02
Architecture Voltage FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 GBW (typ) (MHz) 50 BW at Acl (MHz) 110 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 105 Vn at flatband (typ) (nV√Hz) 5.9 Vn at 1 kHz (typ) (nV√Hz) 5.9 Iq per channel (typ) (mA) 0.7 Vos (offset voltage at 25°C) (max) (mV) 1.3 Rail-to-rail In, Out Features Output short-circuit protection, Overload power limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 120 Input bias current (max) (pA) 730000 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 30 2nd harmonic (dBc) -129 3rd harmonic (dBc) -138 Frequency of harmonic distortion measurement (MHz) 0.02
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Wide-bandwidth
    • Unity-gain bandwidth: 110-MHz (A V= 1 V/V)
    • Gain-bandwidth product: 50-MHz
  • Low power
    • Quiescent current: 700-µA/ch (typical)
    • Power down mode: 1.5-µA (maximum, V S= 3 V)
    • Supply voltage: 2.7-V to 12.6-V
  • Input voltage noise: 5.9-nV/√Hz
  • Slew rate: 105-V/µs
  • Rail-to-rail input and output
  • HD 2/HD 3: –129 dBc/–138 dBc at 20 kHz (2-V PP)
  • Operating temperature range: –40°C to +125°C
  • Additional features:
    • Overload power limit
    • Output short-circuit protection
  • High-precision version: OPAx863A
  • Wide-bandwidth
    • Unity-gain bandwidth: 110-MHz (A V= 1 V/V)
    • Gain-bandwidth product: 50-MHz
  • Low power
    • Quiescent current: 700-µA/ch (typical)
    • Power down mode: 1.5-µA (maximum, V S= 3 V)
    • Supply voltage: 2.7-V to 12.6-V
  • Input voltage noise: 5.9-nV/√Hz
  • Slew rate: 105-V/µs
  • Rail-to-rail input and output
  • HD 2/HD 3: –129 dBc/–138 dBc at 20 kHz (2-V PP)
  • Operating temperature range: –40°C to +125°C
  • Additional features:
    • Overload power limit
    • Output short-circuit protection
  • High-precision version: OPAx863A

The OPAx863 devices are low-power, unity-gain stable, rail-to-rail input and output, voltage-feedback operational amplifiers designed to operate over a power-supply range of 2.7 V to 12.6 V. Consuming only 700 µA per channel, the OPAx863 offers a gain-bandwidth product of 50 MHz, slew rate of 105 V/µs with a voltage noise density of 5.9 nV/√Hz.

The rail-to-rail input stage with 2.7-V supply operation is useful in portable, battery-powered applications. The rail-to-rail input stage is well-matched for gain-bandwidth product and noise across the full input common‑mode voltage range, enabling excellent performance with wide-input dynamic range. The OPAx863 feature a power-down (PD) mode with a PD quiescent current (I Q) of 1.5-µA (maximum) and a turn-on or turn-off time within 6.5-µs using a 3-V supply.

The OPAx863 includes overload power limiting to limit the increase in I Q with saturated outputs, thereby preventing excessive power dissipation in power-conscious, battery-operated systems. The output stage is short-circuit protected, making these devices conducive to ruggedized environments.

The OPAx863 devices are low-power, unity-gain stable, rail-to-rail input and output, voltage-feedback operational amplifiers designed to operate over a power-supply range of 2.7 V to 12.6 V. Consuming only 700 µA per channel, the OPAx863 offers a gain-bandwidth product of 50 MHz, slew rate of 105 V/µs with a voltage noise density of 5.9 nV/√Hz.

The rail-to-rail input stage with 2.7-V supply operation is useful in portable, battery-powered applications. The rail-to-rail input stage is well-matched for gain-bandwidth product and noise across the full input common‑mode voltage range, enabling excellent performance with wide-input dynamic range. The OPAx863 feature a power-down (PD) mode with a PD quiescent current (I Q) of 1.5-µA (maximum) and a turn-on or turn-off time within 6.5-µs using a 3-V supply.

The OPAx863 includes overload power limiting to limit the increase in I Q with saturated outputs, thereby preventing excessive power dissipation in power-conscious, battery-operated systems. The output stage is short-circuit protected, making these devices conducive to ruggedized environments.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt OPAx863 Low-Power, 110-MHz, Rail-to-Rail Input/Output Voltage-Feedback Op Amps datasheet (Rev. J) PDF | HTML 14.06.2023

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

DEM-OPA-TSSOP-4A — Evaluierungsmodul für Quad-Operationsverstärker für TSSOP-14-Gehäuse

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Simulationsmodell

OPA2863A PSpice Model (Rev. H)

SBOMBG1H.ZIP (22 KB) - PSpice-Modell
Unterstützte Produkte und Hardware
Simulationsmodell

OPA2863A TINA-TI Reference Design (Rev. D)

SBOMBH9D (23 KB) - TINA-TI-Referenzdesign
Unterstützte Produkte und Hardware
Simulationsmodell

OPA863, OPA2863 and OPA4863 PSpice Model (Rev. E)

SBOMBQ0E.ZIP (24 KB) - PSpice-Modell
Unterstützte Produkte und Hardware
Simulationsmodell

OPA863, OPA2863 and OPA4863 TINA-TI Reference Design

SBOMCD8 (23 KB) - TINA-TI-Referenzdesign
Unterstützte Produkte und Hardware
Berechnungstool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

Der Rechner für Analogtechniker beschleunigt viele der sich wiederholenden Berechnungen, die Entwickler von analogen Schaltungsdesigns regelmäßig durchführen müssen. Dieses PC-basierte Tool bietet eine grafische Schnittstelle mit einer Liste verschiedener gebräuchlicher Berechnungen. Das Spektrum (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
TSSOP (PW) 14 Ultra Librarian

Bestellen & Qualität

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos