OPA549

AKTIV

Hochspannungs-, Hochstrom-Operationsverstärker, hervorragender Ausgangsspannungshub

Produktdetails

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 60 Iout (typ) (A) 8 GBW (typ) (MHz) 0.9 Slew rate (typ) (V/µs) 9 Vos (offset voltage at 25°C) (max) (mV) 5 Offset drift (typ) (µV/°C) 20 Iq per channel (typ) (mA) 26 Features Adj Current Limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 95 Rail-to-rail In to V- Architecture Bipolar
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 60 Iout (typ) (A) 8 GBW (typ) (MHz) 0.9 Slew rate (typ) (V/µs) 9 Vos (offset voltage at 25°C) (max) (mV) 5 Offset drift (typ) (µV/°C) 20 Iq per channel (typ) (mA) 26 Features Adj Current Limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 95 Rail-to-rail In to V- Architecture Bipolar
TO-220 (KV) 11 187.5874 mm² 20.02 x 9.37 TO-OTHER (KVC) 11 90.09 mm² 20.02 x 4.5
  • HIGH OUTPUT CURRENT:
       8A Continuous
       10A Peak
  • WIDE POWER-SUPPLY RANGE:
       Single Supply: +8V to +60V
       Dual Supply: ±4V to ±30V
  • WIDE OUTPUT VOLTAGE SWING
  • FULLY PROTECTED:
       Thermal Shutdown
       Adjustable Current Limit
  • OUTPUT DISABLE CONTROL
  • THERMAL SHUTDOWN INDICATOR
  • HIGH SLEW RATE: 9V/µs
  • CONTROL REFERENCE PIN
  • 11-LEAD POWER PACKAGE
  • APPLICATIONS
    • VALVE, ACTUATOR DRIVER
    • SYNCHRO, SERVO DRIVER
    • POWER SUPPLIES
    • TEST EQUIPMENT
    • TRANSDUCER EXCITATION
    • AUDIO POWER AMPLIFIER

All trademarks are the property of their respective owners.

  • HIGH OUTPUT CURRENT:
       8A Continuous
       10A Peak
  • WIDE POWER-SUPPLY RANGE:
       Single Supply: +8V to +60V
       Dual Supply: ±4V to ±30V
  • WIDE OUTPUT VOLTAGE SWING
  • FULLY PROTECTED:
       Thermal Shutdown
       Adjustable Current Limit
  • OUTPUT DISABLE CONTROL
  • THERMAL SHUTDOWN INDICATOR
  • HIGH SLEW RATE: 9V/µs
  • CONTROL REFERENCE PIN
  • 11-LEAD POWER PACKAGE
  • APPLICATIONS
    • VALVE, ACTUATOR DRIVER
    • SYNCHRO, SERVO DRIVER
    • POWER SUPPLIES
    • TEST EQUIPMENT
    • TRANSDUCER EXCITATION
    • AUDIO POWER AMPLIFIER

All trademarks are the property of their respective owners.

The OPA549 is a low-cost, high-voltage/high-current operational amplifier ideal for driving a wide variety of loads. This laser-trimmed monolithic integrated circuit provides excellent low-level signal accuracy and high output voltage and current.

The OPA549 operates from either single or dual supplies for design flexibility. The input common-mode range extends below the negative supply.

The OPA549 is internally protected against over-temperature conditions and current overloads. In addition, the OPA549 provides an accurate, user-selected current limit. Unlike other designs which use a "power" resistor in series with the output current path, the OPA549 senses the load indirectly. This allows the current limit to be adjusted from 0A to 10A with a resistor/potentiometer, or controlled digitally with a voltage-out or current-out Digital-to-Analog Converter (DAC).

The Enable/Status (E/S) pin provides two functions. It can be monitored to determine if the device is in thermal shutdown, and it can be forced low to disable the output stage and effectively disconnect the load.

The OPA549 is available in an 11-lead power package. Its copper tab allows easy mounting to a heat sink for excellent thermal performance. Operation is specified over the extended industrial temperature range, –40°C to +85°C.

The OPA549 is a low-cost, high-voltage/high-current operational amplifier ideal for driving a wide variety of loads. This laser-trimmed monolithic integrated circuit provides excellent low-level signal accuracy and high output voltage and current.

The OPA549 operates from either single or dual supplies for design flexibility. The input common-mode range extends below the negative supply.

The OPA549 is internally protected against over-temperature conditions and current overloads. In addition, the OPA549 provides an accurate, user-selected current limit. Unlike other designs which use a "power" resistor in series with the output current path, the OPA549 senses the load indirectly. This allows the current limit to be adjusted from 0A to 10A with a resistor/potentiometer, or controlled digitally with a voltage-out or current-out Digital-to-Analog Converter (DAC).

The Enable/Status (E/S) pin provides two functions. It can be monitored to determine if the device is in thermal shutdown, and it can be forced low to disable the output stage and effectively disconnect the load.

The OPA549 is available in an 11-lead power package. Its copper tab allows easy mounting to a heat sink for excellent thermal performance. Operation is specified over the extended industrial temperature range, –40°C to +85°C.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 5
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet High-Voltage, High-Current Operational Amplifier datasheet (Rev. E) 07 Okt 2005
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mär 2017
Application note MTTF, Failrate, Reliability, and Life Testing 04 Okt 2000
Application note DC MOTOR SPEED CONTROLLER: Control a DC Motor without Tachometer Feedback 27 Sep 2000
Application note Power Amplifier Stress and Power Handling Limitations 27 Sep 2000

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Simulationsmodell

OPA549 PSpice Model (Rev. A)

SBOM089A.ZIP (56 KB) - PSpice Model
Simulationsmodell

OPA549 TINA-TI Reference Design (Rev. B)

SBOC215B.TSC (92 KB) - TINA-TI Reference Design
Simulationsmodell

OPA549 TINA-TI Spice Model (Rev. A)

SBOM288A.ZIP (5 KB) - TINA-TI Spice Model
Berechnungstool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese Design- und Simulationssuite mit vollem Funktionsumfang verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Referenzdesigns

TIPD138 — SPI-programmable 16-bit 36-V 1-A power supply with integrated current shunt reference design

This verified design provides the theory, component selection, simulation, PCB design, and measurement details for a SPI controlled 36V power supply capable of sourcing 1A.  It also includes an intergrated high-side current shunt accurate to 1% across multiple decades of current load.  (...)
Benutzerhandbuch: PDF
Schaltplan: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
TO-220 (KV) 11 Ultra Librarian
TO-OTHER (KVC) 11 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos