Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 8 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 75 | TUBE |
Merkmale von OPA832
- HIGH BANDWIDTH: 80MHz (G = +2)
- LOW SUPPLY CURRENT: 3.9mA
- FLEXIBLE SUPPLY RANGE:
+2.8V to +11V Single Supply
±1.4V to ±5.5V Dual Supply - INPUT RANGE INCLUDES GROUND ON SINGLE SUPPLY
- 4.9VPP OUTPUT SWING ON +5V SUPPLY
- HIGH SLEW RATE: 350V/µsec
- LOW INPUT VOLTAGE NOISE: 9.3nV/Hz
- Pb-FREE SOT23 PACKAGE
- APPLICATIONS
- SINGLE-SUPPLY VIDEO LINE DRIVERS
- CCD IMAGING CHANNELS
- LOW-POWER ULTRASOUND
- PORTABLE CONSUMER ELECTRONICS
All trademarks are the property of their respective owners.
Beschreibung von OPA832
The OPA832 is a low-power, high-speed, fixed-gain amplifier designed to operate on a single +3.3V or +5V supply. Operation on ±5V or +10V supplies is also supported. The input range extends below ground and to within 1V of the positive supply. Using complementary common-emitter outputs provides an output swing to within 30mV of ground and 130mV of the positive supply. The high output drive current and low differential gain and phase errors also make it ideal for single-supply consumer video products.
Low distortion operation is ensured by the high gain bandwidth product (200MHz) and slew rate (850V/µs), making the OPA832 an ideal input buffer stage to 3V and 5V CMOS converters. Unlike other low-power, single-supply amplifiers, distortion performance improves as the signal swing is decreased. A low 9.3nV/Hz input voltage noise supports wide dynamic range operation.
The OPA832 is available in an industry-standard SO-8 package. The OPA832 is also available in an ultra-small SOT23-5 package. For gains other than +1, 1, or +2, consider using the OPA830.