Gehäuseinformationen
| Gehäuse | Pins SOT-23 (DBV) | 6 |
| Betriebstemperaturbereich (°C) -40 to 125 |
| Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von REF3225
- Excellent specified drift performance:
- 7ppm/°C (maximum) at 0°C to +125°C
- 20ppm/°C (maximum) at –40°C to +125°C
- Microsize Package: SOT23-6
- High output current: ±10mA
- High accuracy: 0.01%
- Low quiescent current: 110µA
- Low dropout: 5mV
Beschreibung von REF3225
The REF32xx is a low drift, micropower, low-dropout, precision voltage reference family available in the SOT23-6 package.
The small size and low power consumption (130µA maximum) of the REF32xx makes the device an excellent choice for portable and battery-powered applications. This reference is stable with any capacitive load.
The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range from –40°C to +125°C.