Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 16 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 40 | TUBE |
Merkmale von SN74LV594A
- VCC operation of 2 V to 5.5 V
- Maximum tpd of 6.5 ns at 5 V
- Typical VOLP (output ground bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
- Support mixed-mode voltage operation on all ports
- 8-bit serial-in, parallel-out shift registers with storage
- Independent direct overriding clears on shift and storage registers
- Independent clocks for shift and storage registers
- Latch-up performance exceeds 100 mA per JESD 78, Class II
Beschreibung von SN74LV594A
The SN74LV594A devices are 8-bit shift registers designed for 2 V to 5.5 V VCC operation.