Gehäuseinformationen
Gehäuse | Pins CFP (HKK) | 10 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 25 | TUBE |
Merkmale von THS4304-SP
- Wide Bandwidth: 1 GHz
- Minimum Gain of 2 V/V (6 dB)
- High Slew Rate: 800 V/µs
- Low Voltage Noise: 2.4 nV/Hz
- Single Supply: 5 V, 3 V
- Quiescent Current: 18 mA
- Rad-Tolerant: 150 kRad (Si) TID
- QML-V Qualified, SMD 5962-07219
- APPLICATIONS
- Active Filter
- ADC Driver
- Ultrasound
- Gamma Camera
- RF/Telecom
Beschreibung von THS4304-SP
The THS4304 is a wideband, voltage-feedback operational amplifier designed for use in high-speed analog signal processing chains operating with a single 5 V power supply. Developed in the BiCom3 silicon germanium process technology, the THS4304 offers best-in-class performance using a single 5 V supply as opposed to previous generations of operational amplifiers requiring ±5 V supplies.
The THS4304 is a traditional voltage-feedback topology that provides the following benefits: balanced inputs, low offset voltage and offset current, low offset drift, high common mode and power supply rejection ratio.
The THS4304 is offered in 10-pin ceramic flatpack (U) and is specified over the full military temperature range, -55°C to 125°C.