Gehäuseinformationen
Gehäuse | Pins HTQFP (PHP) | 48 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | JEDEC TRAY (10+1) |
Merkmale von THS7327
- 3-Video Amplifiers for CVBS, S-Video, SD/ED/HD Y'P'BP'R, G'B'R', and R'G'B' Video
- HV Sync Paths With Adj. Schmitt Trigger
- 2:1 Input MUX
- I2C™ Control of All Functions
- Integrated Low-Pass Filters on ADC Buffers
- 5th Order Butterworth Characteristics
- Selectable Corner Frequencies of 9-MHz, 16-MHz, 35-MHz, and 75-MHz with Bypass (500-MHz)
- Selectable Input Bias Modes:
- AC-Coupled with Sync-Tip Clamp
- AC-Coupled with Bias
- DC-Coupled with Offset Shift
- DC-Coupled
- Monitor Pass-Thru Function:
- Passes the Input Signal With no Filtering
- 500-MHz BW and 1300 V/µs Slew Rate
- 6-dB Gain With SAG Correction Capable
- High Output Impedance in Disable State
- 2.7-V to 5-V Single Supply Operation
- Low 330 mW at 3.3-V Power Consumption
- Disable Function Reduces Current to < 1 µA
- Rail-to-Rail Output:
- Output Swings Within 0.1 V From the Rails Which Allows AC or DC Output Coupling
- RoHS TQFP Package
Beschreibung von THS7327
Fabricated using the new complementary silicon-germanium (SiGe) BiCom-III process, the THS7327 is a low-power, single-supply 2.7-V to 5-V, 3-channel integrated video buffer with H and V Sync signal paths. It incorporates a selectable 5th order Butterworth anti-aliasing filter on each channel. The 9-MHz is a perfect choice for SDTV video including composite, S-Video™, and 480i/576i. The 16-MHz filter is ideal for EDTV 480p/576p and VGA signals. The 35-MHz filter is useful for HDTV 720p/1080i and SVGA signals. The 75-MHz filter is ideal for HDTV 1080p and XGA/SXGA signals. For UXGA/QXGA R’G’B’ signals, the filter can be bypassed allowing a 500-MHz bandwidth, 1150-V/µs amplifier to buffer the signal.