Gehäuseinformationen
Gehäuse | Pins TSSOP (PW) | 20 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 70 | TUBE |
Merkmale von THS7365
- Three SDTV Video Amplifiers for CVBS, S-Video, Y'/P'B/P'R, 480i/576i, Y'U'V', or R'G'B'
- Three HDTV Video Amplifiers for Y'/P'B/P'R, 720p/1080i/1080p30, or G'B'R' (R'G'B')
- Bypassable Sixth-Order Low-Pass Filters:
- SD Channels: -3 dB at 9.5-MHz
- HD Channels: -3 dB at 36-MHz
- Versatile Input Biasing:
- DC-Coupled with 300-mV Output Shift
- AC-Coupled with Sync-Tip Clamp
- AC-Coupling with Biasing
- Built-in 6-dB Gain (2 V/V)
- +2.7-V to +5-V Single-Supply Operation
- Rail-to-Rail Output:
- Output Swings Within 100 mV from the Rails: Allows AC or DC Output Coupling
- Supports Driving Two Video Lines/Channel
- Low Total Quiescent Current: 20.7 mA at 3.3 V
- Disabled Supply Current Function: 0.1 µA
- Low Differential Gain/Phase: 0.2%/0.3°
- RoHS-Compliant Package: TSSOP-20
- APPLICATIONS
- Set Top Box Output Video Buffering
- PVR/DVDR/BluRay™ Output Buffering
- Low-Power Video Buffering
BluRay is a trademark of Blu-ray Disc Association (BDA).
Macrovision is a registered trademark of Macrovision Corporation.
All other trademarks are the property of their respective owners.
Beschreibung von THS7365
Fabricated using the revolutionary, complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7365 is a low-power, single-supply, 2.7-V to 5-V, six-channel integrated video buffer. It incorporates three standard-definition (SDTV) and three high-definition (HDTV) filter channels. All filters feature bypassable sixth-order Butterworth filter characteristics that are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) anti-aliasing filters.
The THS7365 has flexible input coupling capabilities that can be configured for either ac- or dc-coupled inputs. The 300-mV output level shift allows for a full sync dynamic range at the output with 0-V input. The ac-coupled modes include a transparent sync-tip clamp for composite video (CVBS), Y', and R'G'B' signals with sync. AC-coupled biasing for C'/P'B/P'R channels can easily be achieved by adding an external resistor to VS+.
The THS7365 is an ideal choice for all video buffer applications. Its rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive two lines per channel, or 75- loads, allows for maximum flexibility as a video line driver. The 20.7-mA total quiescent current at 3.3 V and 0.1 µA (disabled mode) makes it an excellent choice for power-sensitive video applications.
The THS7365 is available in a TSSOP-20 package that is lead-free and green (RoHS-compliant).