8-pin (D) package image

TLC1078CD AKTIV

Präziser zweifacher Operationsverstärker, MicroPower, niedrige Spannung

Preis

Menge Preis
+

Zusätzliche Gehäusemenge | Trägeroptionen Diese Produkte sind identisch, aber werden auf unterschiedlichen Trägern geliefert

TLC1078CDR AKTIV custom-reels KUNDENSPEZIFISCH Kann als kundenspezifisch gegurtete Rolle geliefert werden
Gehäusemenge | Träger 2.500 | LARGE T&R
Bestand
Menge | Preis 1ku | +

Informationen zur Qualität

Beurteilung Catalog
RoHS Ja
REACH Ja
Beschichtungsmaterial für Anschlussdrähte/Balls NIPDAU
MSL-Rating/Spitzenrückfluss Level-1-260C-UNLIM
Informationen zu Qualität,
Zuverlässigkeit und Gehäuse

Enthaltende Informationen:

  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Beschichtungsmaterial für Anschlussdrähte/Balls
  • MSL-Rating/Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Anzeigen oder herunterladen
Zusätzliche Herstellungsangaben

Enthaltende Informationen:

  • Werksstandort
  • Montagestandort
Anzeigen

Export-Klassifizierung

*Nur für Referenzzwecke

  • US ECCN: EAR99

Gehäuseinformationen

Gehäuse | Pins SOIC (D) | 8
Betriebstemperaturbereich (°C) 0 to 70
Gehäusemenge | Träger 75 | TUBE

Merkmale von TLC1078

  • Power Dissipation as Low as 10 uW Typ Per Amplifier
  • Operates on a Single Silver-Oxide Watch Battery, VDD = 1.4 V Min
  • VIO...450 uV/850 uV Max in DIP and Small-Outline Package (TLC1078/79)
  • Input Offset Voltage Drift...0.1 uV/Month Typ, Including the First 30 Days
  • High-impedance LinCMOSTM Inputs
  • IIB = 0.6 pA Typ
  • High Open-Loop Gain...800000 Typ
  • Output Drive Capability > 20 mA
  • Slew Rate...47 V/ms Typ
  • Common-Mode Input Voltage Range Extends Below the Negative Rail
  • Output Voltage Range Includes Negative Rail
  • On-Chip ESD-Protection Circuitry
  • Small-Outline Package Option Also Available in Tape and Reel

LinCMOS is a trademark of Texas Instruments Incorporated.

Beschreibung von TLC1078

The TLC107x operational amplifiers offer ultra-low offset voltage, high gain, 110-kHz bandwidth, 47-V/ms slew rate, and just 150-uW power dissipation per amplifier.

With a supply voltage of 1.4 V, common-mode input to the negative rail, and output swing to the negative rail, the TLC107xC is an ideal solution for low-voltage battery-operated systems. The 20-mA output drive capability means that the TLC107x can easily drive small resistive and large capacitive loads when needed, while maintaining ultra-low standby power dissipation.

Since this device is functionally compatible as well as pin compatible with the TLC27L2/4 and TLC27L7/9, the TLC107x easily upgrades existing designs that can benefit from its improved performance.

The TLC107x incorporates internal ESD-protection circuits that will prevent functional failures at voltages up to 2000 V as tested under MIL-PRF-38535, Method 3015.2; however, care should be exercised when handling these devices as exposure to ESD may result in degradation of the device parametric performance. The TLC107x design also inhibits latch-up of the device inputs and outputs even with surge currents as large 100 mA.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from -40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of -55°C to 125°C. The wide range of packaging options includes small-outline and chip-carrier versions for high-density system applications.

Preis

Menge Preis
+

Zusätzliche Gehäusemenge | Trägeroptionen Diese Produkte sind identisch, aber werden auf unterschiedlichen Trägern geliefert

TLC1078CDR AKTIV custom-reels KUNDENSPEZIFISCH Kann als kundenspezifisch gegurtete Rolle geliefert werden
Gehäusemenge | Träger 2.500 | LARGE T&R
Bestand
Menge | Preis 1ku | +

Trägeroptionen

Wir bieten verschiedene Trägeroptionen für Ihre Bestellung. Je nach der Menge der von Ihnen bestellten Teile können Sie Standard-Rollen, kundenspezifisch gegurtete Rollen, Gurtabschnitt, Stangen oder Trays als Lieferoption auswählen.

Eine kundenspezifisch gegurtete Rolle ist ein kontinuierlich verlaufender Gurtabschnitt, der von einer Rolle geschnitten wird, um die Rückführbarkeit des Chargen- und Datumscodes zu gewährleisten. Nach Industriestandards sind ein 18 Zoll breiter Vorspann und Abspann mit einer Distanzscheibe aus Messing auf beiden Seiten des Gurtabschnitts verbunden, sodass es direkt in einen Bestückungsautomaten eingespeist werden kann. TI veranschlagt eine Gurtungsgebühr für Bestellungen von kundenspezifisch gegurteten Rollen.

Gurtabschnitt bezeichnet eine von einer Rolle abgeschnittene Gurtlänge. Es kann sein, dass TI die Bestellung in mehreren Streifen von Gurtabschnitten oder auf mehrere Boxen verteilt liefert, um die von Ihnen gewünschte Menge zu erfüllen.

TI liefert Tube- oder Tray-Bauteile häufig in einer Box, oder aber in der Tube oder dem Tray – je nach Verfügbarkeit. Wir verpacken alle Gurte, Tubes oder Musterbehälter gemäß unseren internen Schutzanforderungen für ESD (Electro Static Discharge) und MSL (Moisture Sensitivity Level).

Mehr erfahren

Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Fügen Sie Ihrem Warenkorb ein Produkt hinzu und beginnen Sie den Auscheckvorgang, um die im Bestand verfügbaren Auswahlmöglichkeiten für Chargen- oder Datumscodes anzuzeigen.

Mehr erfahren