Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 8 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 75 | TUBE |
Merkmale von TLV2362
- Low Supply-Voltage Operation ...VCC = ±1 V Min
- Wide Bandwidth ...7 MHz Typ at VCC± = ±2.5 V
- High Slew Rate ...3 V/µs Typ at VCC± = ±2.5 V
- Wide Output Voltage Swing . . . ±2.4 V Typ at VCC ± = ±2.5 V, RL = 10 k
- Low Noise ...8 nV/Hz Typ at f = 1 kHz
Beschreibung von TLV2362
The TLV236x devices are high-performance dual operational amplifiers built using an original Texas Instruments bipolar process. These devices can be operated at a very low supply voltage (±1 V), while maintaining a wide output swing. The TLV236x devices offer a dramatically improved dynamic range of signal conditioning in low-voltage systems. The TLV236x devices also provide higher performance than other general-purpose operational amplifiers by combining higher unity-gain bandwidth and faster slew rate. With their low distortion and low-noise performance, these devices are well suited for audio applications.