Gehäuseinformationen
Gehäuse | Pins SOT-23-THN (DDC) | 6 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TLV6700
- Wide supply voltage range: 1.8 V to 18 V
- Adjustable threshold: down to 400 mV
- High
threshold accuracy:
- 0.5% Max at 25°C
- 1.0% Max overtemperature
- Low quiescent current: 5.5 µA (Typ)
- Open-drain outputs
- Internal hysteresis: 5.5 mV (Typ)
- Temperature range: –40°C to 125°C
- Package:
- Thin SOT-23-6
- WSON-6
Beschreibung von TLV6700
The TLV6700 is a high voltage window comparator that operates over a 1.8 V to 18 V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 18 V. The TLV6700 can be used as a window comparator or as two independent comparators; the monitored voltage can be set with the use of external resistors.
OUTA is driven low when the voltage at INA+ drops below (VITP – VHYS), and goes high when the voltage returns above the respective threshold (VITP). OUTB is driven low when the voltage at INB– rises above VITP, and goes high when the voltage drops below the respective threshold (VITP – VHYS). Both comparators in the TLV6700 include built-in hysteresis to reject brief glitches, thereby ensuring stable output operation without false triggering.
The TLV6700 is available in a Thin SOT-23-6 and a leadless WSON-6; all package variants are specified over the junction temperature range of –40°C to 125°C.