Home Energiemanagement Linear- und Low-Dropout-Regler (LDO)
NEU

TLV749

VORSCHAU

Produktdetails

Für dieses Produkt sind keine Parameter verfügbar.
  • Output current up to 3A
  • 1.5% accuracy over load, and temperature
  • Low dropout: 300mV at 3A
  • VOUT range: 0.8V to 3.6V
  • VIN range: 1.0V to 5.5V
  • Power-good (PG) output
  • Current limit and thermal shutdown protection
  • Available in 3 different packages:
    • 2.0mm × 2.0mm × 0.8mm WSON
    • 3.0mm × 3.0mm × 0.8mm VSON (preview)
    • 3.9mm × 4.89mm × 1.7mm SO PowerPAD™ integrated circuit package
  • Output current up to 3A
  • 1.5% accuracy over load, and temperature
  • Low dropout: 300mV at 3A
  • VOUT range: 0.8V to 3.6V
  • VIN range: 1.0V to 5.5V
  • Power-good (PG) output
  • Current limit and thermal shutdown protection
  • Available in 3 different packages:
    • 2.0mm × 2.0mm × 0.8mm WSON
    • 3.0mm × 3.0mm × 0.8mm VSON (preview)
    • 3.9mm × 4.89mm × 1.7mm SO PowerPAD™ integrated circuit package

The TLV749 is a 3A low-dropout (LDO) linear regulator. The device converts a higher input voltage to a stable, lower output voltage with minimal noise, providing a robust, easy-to-use power management design for a wide variety of applications.

The TLV749 supports a 1.0V to 5.5V input voltage range and an adjustable output voltage range from 0.8V to 3.6V, making the device well-suited for Low-Input, Low-Output (LILO) applications that demand up to 3A of continuous output current. The ultra-low dropout voltage makes the device particularly good for applications where VOUT is very close to VIN, maximizing efficiency across multiple power rails and system architectures.

The active-high enable pin (EN) allows the device to be placed into shutdown to minimize power dissipation, while the power-good output (PG), which asserts when VOUT reaches 90% of the rated value, enables straightforward power sequencing with external regulators, accommodating applications with strict startup ordering requirements.

A precision bandgap reference and error amplifier deliver ±1.5% output voltage accuracy. The TLV749 is fully specified across a junction temperature range of –40°C to 125°C, providing reliable performance in industrial and high-temperature environments.

The TLV749 is a 3A low-dropout (LDO) linear regulator. The device converts a higher input voltage to a stable, lower output voltage with minimal noise, providing a robust, easy-to-use power management design for a wide variety of applications.

The TLV749 supports a 1.0V to 5.5V input voltage range and an adjustable output voltage range from 0.8V to 3.6V, making the device well-suited for Low-Input, Low-Output (LILO) applications that demand up to 3A of continuous output current. The ultra-low dropout voltage makes the device particularly good for applications where VOUT is very close to VIN, maximizing efficiency across multiple power rails and system architectures.

The active-high enable pin (EN) allows the device to be placed into shutdown to minimize power dissipation, while the power-good output (PG), which asserts when VOUT reaches 90% of the rated value, enables straightforward power sequencing with external regulators, accommodating applications with strict startup ordering requirements.

A precision bandgap reference and error amplifier deliver ±1.5% output voltage accuracy. The TLV749 is fully specified across a junction temperature range of –40°C to 125°C, providing reliable performance in industrial and high-temperature environments.

Für dieses Produkt sind keine Details verfügbar.
Herunterladen Video mit Transkript ansehen Video

Bestellen & Qualität

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos