Gehäuseinformationen
Gehäuse | Pins TSSOP (PW) | 14 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von TLV9024-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C6
- 1.65 V to 5.5 V supply range
- Power-On Reset (POR) for known start-up
- Precision input offset voltage 300 µV
- 100ns Typ propagation delay
- Low quiescent current 16 µA per channel
- Rail-to-Rail input voltage range exceeds the rails
- Open-drain output option (TLV902x-Q1)
- Push-pull output option (TLV903x-Q1)
-
Alternate single pinout option (TLV90x0)
- 2 kV ESD Protection
Beschreibung von TLV9024-Q1
The TLV902x -Q1 and TLV903x -Q1 are a family of Automotive grade dual and quad channel comparators. The family offers low input offset voltage, fault-tolerant inputs and a excellent speed-to-power combination with a propagation delay of 100 ns with a quiescent supply current of only 18 µA per channel.
The family also includes a Power-on Reset (POR) feature that ensures the output is in a known state until the minimum supply voltage has been reached to prevent output transients during system power-up and power-down.
These comparators also feature fault-tolerant inputs that can go up to 6-V without damage with no output phase inversion. This makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.
The TLV902x -Q1 have an open-drain output that may be pulled-up below or beyond the supply voltage, making it appropriate for low voltage logic translators.
The TLV903x -Q1 have a push-pull output stage capable of sinking and sourcing many milliamps of current to drive LEDs or a capacitive load such as a MOSFET gate.
The TLV90x0 -Q1 and TLV90x1 -Q1 are alternate pinouts of the single device.
The family is specified for the Automotive temperature range of -40°C to +125°C and are available in a standard leaded and leadless packages.