Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 14 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von TLV9304
- Low offset voltage: ±0.5 mV
- Low offset voltage drift: ±2 µV/°C
- Low noise: 33 nV/√Hz at 1 kHz
- High common-mode rejection: 110 dB
- Low bias current: ±10 pA
- Rail-to-rail output
- Wide bandwidth: 1-MHz GBW
- High slew rate: 3 V/µs
- Low quiescent current: 150 µA per amplifier
- Wide supply: ±2.25 V to ±20 V, 4.5 V to 40 V
- Robust EMI performance: 72 dB at 1 GHz
- MUX-friendly/comparator inputs:
- Differential and common-mode input voltage range to supply rail
- Industry-standard packages:
- Single in SOT-23-5 and SC70
- Dual in SOIC-8, TSSOP-8, and VSSOP-8
- Quad in SOIC-14 and TSSOP-14
Beschreibung von TLV9304
The TLV930x family (TLV9301, TLV9302, and TLV9304) is a family of 40-V, cost-optimized operational amplifiers. These devices offer strong general-purpose DC and AC specifications, including rail-to-rail output, low offset (±0.5 mV, typ), low offset drift (±2 µV/°C, typ), and 1-MHz bandwidth.
Convenient features such as wide differential input-voltage range, high output current (±60 mA), and high slew rate (3 V/µs) make the TLV930x a robust operational amplifier for high-voltage, cost-sensitive applications.
The TLV930x family of op amps is available in standard packages and is specified from –40°C to 125°C.