Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de precisión (Vos <1 mV)

OPA2334

ACTIVO

Se encuentra disponible una versión más nueva de este producto

open-in-new Comparar alternativas
Reemplazo con funcionalidad mejorada del dispositivo comparado
OPA2383 ACTIVO Amplificador operacional RRIO doble de deriva cero, micropotencia (65 μA) y alta relación velocidad/ lower Vos drift, lower noise, lower Iq, RRIO, lower Ib, 300mm

Detalles del producto

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.005 Offset drift (typ) (µV/°C) 0.02 Input bias current (max) (pA) 200 GBW (typ) (MHz) 2 Features EMI Hardened, Shutdown, Zero Drift Slew rate (typ) (V/µs) 1.6 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.285 Vn at 1 kHz (typ) (nV√Hz) 60 CMRR (typ) (dB) 130 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.015 Output swing headroom (to positive supply) (typ) (V) -0.015
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.005 Offset drift (typ) (µV/°C) 0.02 Input bias current (max) (pA) 200 GBW (typ) (MHz) 2 Features EMI Hardened, Shutdown, Zero Drift Slew rate (typ) (V/µs) 1.6 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.285 Vn at 1 kHz (typ) (nV√Hz) 60 CMRR (typ) (dB) 130 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.015 Output swing headroom (to positive supply) (typ) (V) -0.015
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • LOW OFFSET VOLTAGE:5 µV (max)
  • ZERO DRIFT: 0.05 µV/°C (max)
  • QUIESCENT CURRENT: 285 µA
  • SINGLE-SUPPLY OPERATION
  • SINGLE AND DUAL VERSIONS
  • SHUTDOWN
  • MicroSIZE PACKAGES
  • APPLICATIONS
    • TRANSDUCER APPLICATIONS
    • TEMPERATURE MEASUREMENT
    • ELECTRONIC SCALES
    • MEDICAL INSTRUMENTATION
    • BATTERY-POWERED INSTRUMENTS
    • HANDHELD TEST EQUIPMENT

All trademarks are the property of their respective owners.

  • LOW OFFSET VOLTAGE:5 µV (max)
  • ZERO DRIFT: 0.05 µV/°C (max)
  • QUIESCENT CURRENT: 285 µA
  • SINGLE-SUPPLY OPERATION
  • SINGLE AND DUAL VERSIONS
  • SHUTDOWN
  • MicroSIZE PACKAGES
  • APPLICATIONS
    • TRANSDUCER APPLICATIONS
    • TEMPERATURE MEASUREMENT
    • ELECTRONIC SCALES
    • MEDICAL INSTRUMENTATION
    • BATTERY-POWERED INSTRUMENTS
    • HANDHELD TEST EQUIPMENT

All trademarks are the property of their respective owners.

The OPA334 and OPA335 series of CMOS operational amplifiers use auto-zeroing techniques to simultaneously provide very low offset voltage (5µV max), and near zero drift over time and temperature. These miniature, high-precision, low quiescent current amplifiers offer high input impedance and rail-to-rail output swing. Single or dual supplies as low as +2.7V (±1.35V) and up to +5.5V (±2.75V) may be used. These op amps are optimized for low-voltage, single-supply operation.

The OPA334 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current of 2µA. When the Enable pin is connected high, the amplifier is active. Connecting Enable low disables the amplifier, and places the output in a high impedance state.

The OPA334 (single version with shutdown) comes in MicroSIZE SOT23-6. The OPA335 (single version without shutdown) is available in SOT23-5, and SO-8. The OPA2334 (dual version with shutdown) comes in MicroSIZE MSOP-10. The OPA2335 (dual version without shutdown) is offered in the MSOP-8 and SO-8 packages. All versions are specified for operation from –40°C to +125°C.

The OPA334 and OPA335 series of CMOS operational amplifiers use auto-zeroing techniques to simultaneously provide very low offset voltage (5µV max), and near zero drift over time and temperature. These miniature, high-precision, low quiescent current amplifiers offer high input impedance and rail-to-rail output swing. Single or dual supplies as low as +2.7V (±1.35V) and up to +5.5V (±2.75V) may be used. These op amps are optimized for low-voltage, single-supply operation.

The OPA334 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current of 2µA. When the Enable pin is connected high, the amplifier is active. Connecting Enable low disables the amplifier, and places the output in a high impedance state.

The OPA334 (single version with shutdown) comes in MicroSIZE SOT23-6. The OPA335 (single version without shutdown) is available in SOT23-5, and SO-8. The OPA2334 (dual version with shutdown) comes in MicroSIZE MSOP-10. The OPA2335 (dual version without shutdown) is offered in the MSOP-8 and SO-8 packages. All versions are specified for operation from –40°C to +125°C.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Reemplazo con funcionalidad mejorada del dispositivo comparado
OPA2387 ACTIVO Amp. op. de precisión ultraalta, derivación cero y baja corriente de polarización de entrada Lower offset, noise and higher bandwidth

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos 0.05uV/C max, Single-Supply CMOS Op Amps Zero-Drift datasheet (Rev. D) 12/06/2003
Libro electrónico The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML 28/03/2017
Nota sobre la aplicación OPA334, OPA2334, OPA335, OPA2335 EMI Immunity Performance (Rev. A) 31/10/2012

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Modelo de simulación

OPAx335 PSpice Model (Rev. F)

SBOC002F.ZIP (28 KB) - Modelo PSpice
Productos y hardware compatibles
Modelo de simulación

OPAx335 TINA-TI Reference Design (Rev. D)

SBOM746D (347 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Modelo de simulación

OPAx335 TINA-TI Spice Model (Rev. D)

SBOM745D.ZIP (11 KB) - Modelo TINA-TI Spice
Productos y hardware compatibles
Herramienta de cálculo

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

La calculadora del ingeniero analógico está diseñada para acelerar muchos de los cálculos repetitivos que los ingenieros de diseño de circuitos analógicos utilizan de forma habitual. Esta herramienta para PC proporciona una interfaz gráfica con una lista de varios cálculos comunes que van desde el (...)

Productos y hardware compatibles
Herramienta de cálculo

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VSSOP (DGS) 10 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos